RTST Splice & Tee Kit : DL Commercial Connection Accessories
Chromalox

RTST Splice & Tee Kit : DL Commercial Connection Accessories

RTST Splice & Tee Box is a NEMA 4X rated junction box designed to make straight or tee splices for all Chromalox Rapid Trace Heating Cables. This model provides waterproof cable entry (for two cables for a splice or three cables for a tee), enclosure support, terminal block and a waterproof, corrosion resistant wiring enclosure. A pipe strap (Chromalox PS or equal) is required to attach this model to a pipe.

Specifikim
    • Splice & tee kit
    • Use With: CPR, CPM, and CZH 
    • NEMA 4X Enclosure
    • Cable Entry Up to 3 Cables
    • Straight or Tee Connections
    • Stainless Steel Hardware
    • Corrosion & Weather Resistant Ryton® Construction
    • Third-party certifications: UL Listed, CSA, FM
Specifikime teknike
  • Referencë unikechromalox-rtst-splice-tee-kit
  • Familja e produkteveCommercial
  • Grupi i produkteveHeat Trace Connection Kits
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-10-29
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorPlastik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektrike - Shpërndarje
  • IFC classificationShpërndarja elektrike
  • Emrin UNSPSCElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_80_77_28_08
  • Uniclass 2015 PërshkrimCable junction boxes
  • CSI MasterFormat 2014 Code22 05 33
  • CSI MasterFormat 2014 TitleHeat Tracing for Plumbing Piping
  • OmniClass Number23-35 33 15
  • OmniClass TitleElectrical Junction Boxes
  • CSI UniFormat II CodeD5010
  • CSI UniFormat II TitleElectrical Service and Distribution