Cisco Catalyst 9166 Series Access Point

Cisco Catalyst 9166 Series Access Point

4.4 nga 5 yje4.4(8 vlerësime)

The Cisco Catalyst 9166 Series Access Points (AP) allows you to choose between on-premises and cloud management. They are the next-generation APs perfect for mission-critical deployments and support the new 6-GHz band for Wi-Fi. It is resilient, secure, and intelligent.

With the flexibility to choose between cloud- and on-premises management, the Catalyst 9166 Series Access Point ensures network investment protection and unlocks the power of hybrid work. The Wi-Fi 6E-compliant access point takes advantage of the 6-GHz band expansion to produce a network that is more reliable and secure, with higher throughput, more capacity, and less device interference. The access points come with three 4x4 radios and provide a host of cutting-edge features.

With the industry’s leading on-premises network platform (Catalyst) joining the industry’s leading cloud IT platform (Meraki), this access point provides an unparalleled network experience. For organizations that need solutions to power hybrid work, and that allow their people to work anywhere at any given time with elevated, secure, and connected experiences, the Cisco Catalyst 9166 Series Access Points are the best choice.

Operational management is not static, as customers are able to change their network management whenever they want. If a network with Cisco Catalyst 9166 Series Access Points was originally an on-premises deployment, it can be changed to cloud-based management without the need to purchase and redistribute additional hardware.

Specifikime teknike
  • Referencë unikecisco-catalyst-9166-series-access-point
  • Familja e produkteveNetworking
  • Grupi i produkteveAccess Networking
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-10-03
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim
  • IFC classificationObjekt
  • Kodi ETIMEC000816
  • Emri ETIMWLAN access point
  • Emrin UNSPSCNetwork security equipment
  • UNSPSC code432225
  • CSI MasterFormat 2014 Code27 21 33
  • CSI MasterFormat 2014 TitleData Communications Wireless Access Points
  • OmniClass Number23-37 13 00
  • OmniClass TitleInformation Technology Equipment
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security