Lockmaster S2
Lockmaster S2
Lockmaster S2
Lockmaster S2

    Lockmaster S2

    LPS1175 SR2 and Secured by Design swing gate.

    CLD’s LockMaster S2 swing gates have been specially developed to blend in seamlessly with a CLD Securus fence line. Available using a Securus S2 infill panel, LockMaster S2 offers security-rated access control, whilst maintaining aesthetics. Rigorously tested by the Loss Prevention Certification Board (LPCB) to guarantee a minimum delay of 3 minutes against attack, LockMaster S2 is also Secured by Design accredited, making it a police-preferred specification for security.

    Features:


    Specialist high-security system to withhold a minimum of 3 minutes delay
    Recycled materials
    Double layer of Securus mesh infill
    Double or single-leaf options
    In/out opening options

        Specifikim
        • Standard: LPS 1175 B3 (SR2) Issue 8, BS1722-14: 2017, BS EN ISO 1461:2009, BS EN 13438:2013

          Secured by Design - Police Preferred Specification

          Product Reference: CLD LockMaster S2 Gate System

          Description: Open mesh steel high security gate system with mesh infill, to match fencing

          Configuration: Double leaf/single leaf. Inward or outward opening as required

          Heights: Double 2440mm to 5000mm to match fence panel

          Select as required Single 2440mm to 3000mm or up to 5000mm with lintel panel

          Nominal heights: 2.4m to 5m

          Widths: To suit mesh infill panels:

          Select as required Single leaf: 900mm minimum to 4000mm maximum

          Double leaf: 1200mm to 8000mm maximum

          Gate Frame: To suit mesh infill panels:

          Vertical stiles: minimum of 50mm x 50mm x 3mm square hollow section

          Horizontal rails: minimum of 50mm x 50mm x 3mm square hollow section

          Galvanised and powder-coated to match fencing

          Infill Panels: Options to be chosen from the following fencing systems (see fencing Q40 specification sheets for information)

          CLD Securus S2

          Locking: Slide bar with certified padlock or key operated hook bolt lock

          Hinges: 3 x hinge sets

          Finish: Polyester powder-coated to minimum 80 microns.

          Any RAL colour

          Post dimensions: 800mm x 80mm minimum

          Foundations: Set posts in holes 450mm square x 950mm deep min. Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions

          Warranty: Minimum of 15 years against manufacturing defects.

          Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

          Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

          To be read in conjunction with Preliminaries/General conditions

        Specifikime teknike
        • Referencë unikeLockmaster-SR2-with-infill-options-Single-leaf-Carbon-steel-gate
        • Familja e produkteveLandscaping
        • Grupi i produkteveGates
        • LlojiObjekt (një objekt të vetëm)
        • Data e botimit2022-05-05
        • Numri i botimit1
        Të ngjashme
        • Materiali kryesorÇelik
        Klasifikimi
        • Kategoria BIMobjectPeizazh - Portë
        • IFC classificationObjekt
        • Uniclass 2015 CodePr_30_59_34_14
        • Uniclass 2015 PërshkrimCarbon steel gates

        Rajoni i disponueshëm

        Europe Asia North America Africa South America Oceania
        Andorrë
        Afganistan
        Anguilë
        Afrika e Jugut
        Argjentinë
        Australi
        Austri
        Arabia Saudite
        Antigua dhe Barbuda
        Algjeri
        Bolivi
        Fixhi
        Belgjikë
        Armeni
        Arubë
        Angolë
        Brazil
        Guam
        Bjellorusi
        Azerbaixhan
        Bahamas
        Benin
        Ekuador
        Ishujt Cook
        Bosnjë dhe Hercegovinë
        Bahrejn
        Barbados
        Botsvanë
        Guajanë
        Ishujt Marshall
        Bulgari
        Bangladesh
        Belizë
        Burkina-Faso
        Guiana franceze
        Ishujt Minor Periferik të Shteteve të Bashkuara
        Danimarkë
        Brunei
        Bermude
        Burundi
        Ishujt Falkland (Islas Malvinas)
        Ishujt Pitcairn
        Estoni
        Butan
        Dominikë
        Çad
        Kili
        Ishujt Solomon
        Finlandë
        Emiratet e Bashkuara Arabe
        Granadë
        Côte d’Ivoire
        Kolumbi
        Ishujt Veriore të Marianës
        Francë
        Filipinet
        Grenlandë
        Egjipt
        Paraguaj
        Ishulli Norfolk
        Gërnzi
        Gjeorgji
        Guadelupë
        Eritre
        Peru
        Kaledonia e Re
        Gjermani
        Hong-Kong
        Guatemalë
        Esvatini
        Surinami
        Kiribati
        Gjibraltar
        Indi
        Haiti
        Etiopi
        Uruguai
        Nauru
        Greqi
        Indonezi
        Honduras
        Gabon
        Venezuelë
        Niue
        Holandë
        Irak
        Ishujt e Virgjër Britanikë
        Gambia
        Palau
        Hungari
        Iran
        Ishujt e Virgjër të SHBA
        Gana
        Papua Guinea e Re
        Irlandë
        Ishujt Cocos (Keeling)
        Ishujt Kajman
        Guine
        Polinezia franceze
        Ishujt Alandë
        Izrael
        Kanadë
        Guine-Bisau
        Samoa
        Ishujt Faroe
        Japoni
        Karaibe Holandë
        Guinea Ekuatoriale
        Samoa amerikane
        Ishulli i Njeriut
        Jemen
        Kolektiviteti i Shën Martinit
        Kamerun
        Shtetet Federale të Mikronezisë
        Islandë
        Jordani
        Kosta Rika
        Kenia
        Timor-Leste
        Itali
        Kamboxhi
        Kubë
        Kepi i Gjelbër
        Tokelau
        Kroacia
        Katar
        Kuraçao
        Komora
        Tonga
        Letoni
        Kazahstan
        Martinikë
        Lesoto
        Tuvalu
        Lihtenshtajn
        Kinë
        Meksikë
        Liberi
        Vanuatu
        Lituani
        Kirgistan
        Montserat
        Libi
        Wallis dhe Futuna
        Luksemburg
        Korea e jugut
        Nikaragua
        Madagaskar
        Zelanda e Re
        Mali i Zi
        Korea e Veriut
        Panama
        Majotë
        Maltë
        Krishtlindje Island
        Porto Riko
        Malavi
        Maqedonia e Veriut
        Kuveit
        Republika Domenikane
        Mali
        Mbretëria e Bashkuar
        Laos
        Salvador
        Marok
        Moldovë
        Liban
        Sen-Bartelemi
        Mauritius
        Monako
        Makao
        Shën Kitts dhe Nevis
        Mavritani
        Norvegji
        Malazi
        Shën Lucia
        Mozambik
        Poloni
        Maldive
        Shën Pierre dhe Miquelon
        Namibi
        Portugali
        Mianmar (Burmë)
        Shën Vincent dhe Grenadinet
        Niger
        Qipro
        Mongoli
        Shtetet e Bashkuara
        Nigeri
        Qyteti i Vatikanit
        Neoal
        Sint-Marten
        Republika Demokratike e Kongos
        Republika Çeke
        Oman
        Trinidad dhe Tobago
        Republika e Afrikës Qendrore
        Rumani
        Pakistan
        Turks dhe Caicos Islands
        Republika e Kongos
        Rusi
        Palestinë
        Xhamaika
        Reunion
        San-Marino
        Singapor
        Ruandë
        Serbi
        Siria
        Sahara Perëndimore
        Shqipëri
        Sri-Lankë
        São Tomé dhe Príncipe
        Sllovaki
        Tajlandë
        Sejshelle
        Sllovenia
        Tajvan
        Senegal
        Spanjë
        Taxhikistan
        Shën Helena
        Suedi
        Territori Britanik i Oqeanit Indian
        Sierra-Leone
        Svalbard dhe Jan Mayen
        Turkmenistan
        Somali
        Ukrainë
        Turqi
        Sudan
        Xhersej
        Uzbekistan
        Sudanin Jugor
        Zvicër
        Vietnam
        Tanzani
        Togo
        Tunizi
        Ugandë
        Xhibuti
        Zambi
        Zimbabve