Modsec - Fencing system
Modsec - Fencing system
Modsec - Fencing system

    Modsec - Fencing system

    Modular Base

    CLD ModSec Base is a groundbreaking installation system that can be installed either at ground level or as a trench system. It features an in-built channel for wires or services, facilitating the easy installation of CCTV, PIDS, or other electronic devices. Designed for compatibility with a selection of CLD mesh panel options, including the LPS 1175 security-rated Securus S1, S2, and S3 panels, ModSec Base offers exceptional versatility and security.

    This system is ideal for Data Centres as well as Police, Military, and Government sites, providing robust security solutions for high-risk environments.

    Features:

    • Specialist high-security system suitable for in-ground or on-ground use
    • Constructed with recycled materials, promoting environmental sustainability
    • Adaptable for installation on flat ground or gradients
    • Built-in services channel for easy integration of electronic devices
    • Available for rental or purchase, offering flexible options to meet different needs
    Specifikim
    • Standard: BS EN 1990:2002+A1:2005

      Product Reference: CLD ModSec Modular Concrete Installation Base

      Height: 750mm – void channel at bottom of block for services

      Width: 625mm

      Depth: 1000mm

      Block weight: 600kg

      Fence system: Please refer to relevant Q40 specification

      • CLD HoardSafe
      • CLD HoardSafe S1
      • CLD Dulok S1
      • CLD Securus S1
      • CLD Securus S2
      • CLD Securus S3

      Post locator hole: 130mm diameter

      Drain hole: 50mm diameter

      Tolerance: +/- 10mm

      Concrete Specification: C40, N50

      Foundations: Can be surface mounted, half or fully buried.

      Warranty: Designed to have a working life of 100 years as per standard.

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Specifikime teknike
    • Referencë unikeModsec-Fencing-system
    • Familja e produkteveLandscaping
    • Grupi i produkteveFencing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-05
    • Numri i botimit1
    • Gjatësia (mm)750
    • Gjerësia (mm)1000
    • Thellësia (mm)625
    Të ngjashme
    • Materiali kryesorBeton
    • Weight Net (kg)600
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • IFC classificationObjekt
    • Uniclass 2015 CodeSs_20_05_15_65
    • Uniclass 2015 PërshkrimPrecast concrete pad and strip foundation systems

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Andorrë
    Afganistan
    Anguilë
    Afrika e Jugut
    Argjentinë
    Australi
    Austri
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fixhi
    Belgjikë
    Armeni
    Arubë
    Angolë
    Brazil
    Guam
    Bjellorusi
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bosnjë dhe Hercegovinë
    Bahrejn
    Barbados
    Botsvanë
    Guajanë
    Ishujt Marshall
    Bulgari
    Bangladesh
    Belizë
    Burkina-Faso
    Guiana franceze
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Danimarkë
    Brunei
    Bermude
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Estoni
    Butan
    Dominikë
    Çad
    Kili
    Ishujt Solomon
    Finlandë
    Emiratet e Bashkuara Arabe
    Granadë
    Côte d’Ivoire
    Kolumbi
    Ishujt Veriore të Marianës
    Francë
    Filipinet
    Grenlandë
    Egjipt
    Paraguaj
    Ishulli Norfolk
    Gërnzi
    Gjeorgji
    Guadelupë
    Eritre
    Peru
    Kaledonia e Re
    Gjermani
    Hong-Kong
    Guatemalë
    Esvatini
    Surinami
    Kiribati
    Gjibraltar
    Indi
    Haiti
    Etiopi
    Uruguai
    Nauru
    Greqi
    Indonezi
    Honduras
    Gabon
    Venezuelë
    Niue
    Holandë
    Irak
    Ishujt e Virgjër Britanikë
    Gambia
    Palau
    Hungari
    Iran
    Ishujt e Virgjër të SHBA
    Gana
    Papua Guinea e Re
    Irlandë
    Ishujt Cocos (Keeling)
    Ishujt Kajman
    Guine
    Polinezia franceze
    Ishujt Alandë
    Izrael
    Kanadë
    Guine-Bisau
    Samoa
    Ishujt Faroe
    Japoni
    Karaibe Holandë
    Guinea Ekuatoriale
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Kolektiviteti i Shën Martinit
    Kamerun
    Shtetet Federale të Mikronezisë
    Islandë
    Jordani
    Kosta Rika
    Kenia
    Timor-Leste
    Itali
    Kamboxhi
    Kubë
    Kepi i Gjelbër
    Tokelau
    Kroacia
    Katar
    Kuraçao
    Komora
    Tonga
    Letoni
    Kazahstan
    Martinikë
    Lesoto
    Tuvalu
    Lihtenshtajn
    Kinë
    Meksikë
    Liberi
    Vanuatu
    Lituani
    Kirgistan
    Montserat
    Libi
    Wallis dhe Futuna
    Luksemburg
    Korea e jugut
    Nikaragua
    Madagaskar
    Zelanda e Re
    Mali i Zi
    Korea e Veriut
    Panama
    Majotë
    Maltë
    Krishtlindje Island
    Porto Riko
    Malavi
    Maqedonia e Veriut
    Kuveit
    Republika Domenikane
    Mali
    Mbretëria e Bashkuar
    Laos
    Salvador
    Marok
    Moldovë
    Liban
    Sen-Bartelemi
    Mauritius
    Monako
    Makao
    Shën Kitts dhe Nevis
    Mavritani
    Norvegji
    Malazi
    Shën Lucia
    Mozambik
    Poloni
    Maldive
    Shën Pierre dhe Miquelon
    Namibi
    Portugali
    Mianmar (Burmë)
    Shën Vincent dhe Grenadinet
    Niger
    Qipro
    Mongoli
    Shtetet e Bashkuara
    Nigeri
    Qyteti i Vatikanit
    Neoal
    Sint-Marten
    Republika Demokratike e Kongos
    Republika Çeke
    Oman
    Trinidad dhe Tobago
    Republika e Afrikës Qendrore
    Rumani
    Pakistan
    Turks dhe Caicos Islands
    Republika e Kongos
    Rusi
    Palestinë
    Xhamaika
    Reunion
    San-Marino
    Singapor
    Ruandë
    Serbi
    Siria
    Sahara Perëndimore
    Shqipëri
    Sri-Lankë
    São Tomé dhe Príncipe
    Sllovaki
    Tajlandë
    Sejshelle
    Sllovenia
    Tajvan
    Senegal
    Spanjë
    Taxhikistan
    Shën Helena
    Suedi
    Territori Britanik i Oqeanit Indian
    Sierra-Leone
    Svalbard dhe Jan Mayen
    Turkmenistan
    Somali
    Ukrainë
    Turqi
    Sudan
    Xhersej
    Uzbekistan
    Sudanin Jugor
    Zvicër
    Vietnam
    Tanzani
    Togo
    Tunizi
    Ugandë
    Xhibuti
    Zambi
    Zimbabve