Eclipse-60 - Fencing system
Eclipse-60 - Fencing system

    Eclipse-60 - Fencing system

    2.4 nga 5 yje2.4(5 vlerësime)
    Profiled weldmesh rigid mesh panel fencing system.
    CLD Eclipse presents a versatile perimeter fencing solution, providing cost-effective security. Featuring projecting spikes, it deters vandals and intruders by impeding climbing attempts.
    Features:

    • Recycled materials
    • Economical demarcation system available as an on-ground system
    • Secured with unique CLD anti-tamper fixings for added security
    • Profiled panels
    • Fully resistant welded joints with 5mm wires
    • Standards: Conforms to BS 1722-14
    Specifikim
    • Standard: BS1722-14: 2017, BS EN ISO 1461: 2009, BS EN 13438: 2013

      Product Reference: CLD Eclipse Profiled Rigid Mesh Panel System

      Panel type: Mesh and wire with profiles. Galvanised and powder-coated to minimum 60 microns

      Panel width: 2.5m or 3.0m up to 2.4m high, 2.8m for 3.0m high

      Wire diameter: 5mm

      Mesh size: 200mm x 50mm

      Available heights

      Select as required: 1230mm/1530mm/1730mm/1930mm/2330mm/3030mm

      Nominal height: 1.2m/1.5m/1.8m/2.0m/2.4m/3.0m

      Finish: Polyester powder-coated to minimum 60 microns.

      Any RAL colour including marine grade and metallics.

      Top edge projection: 30mm

      Panel installation: Bottom of panel maximum 50mm above ground

      Security topping Barbed and razor, cranked or straight

      options:

      Posts: SHS or RHS, galvanised after manufacture and polyester powder-coated to match fencing

      Post dimensions: 60mm x 60mm up to 2330mm. 80mm x 40mm for 3030mm height panels.

      Maximum post

      Centres: 2510mm or 3010mm up to 2330mm heights. 2810mm for 3030mm height only

      Fixings: 47mm x 35mm steel clips.

      Foundations: Set posts in holes minimum 300mm square or 400mm diameter round x 800mm deep.

      Base plated option also available.

      Note: Contractor/ client is responsible for the foundation size suitable for the ground conditions and height.

      Warranty: Minimum of 15 years against manufacturing defects

      Notes: All dimensions are nominal, for further information please contact CLD Fencing Systems.

      Information is correct at time of production. As part of our policy of continuous improvement, we reserve the right to alter product specification without notice.

      To be read in conjunction with Preliminaries/General conditions

    Specifikime teknike
    • Referencë unikeEclipse-60-Fencing-system
    • Familja e produkteveLandscaping
    • Grupi i produkteveFencing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-05-05
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    Klasifikimi
    • Kategoria BIMobjectPeizazh - Rrethim me gardh
    • IFC classificationObjekt
    • Uniclass 2015 CodeSs_25_14_67_51
    • Uniclass 2015 PërshkrimMetal mesh panel fencing systems

    Rajoni i disponueshëm

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afganistan
    Anguilla
    Afrika e Jugut
    Argjentinë
    Australi
    Andorra
    Arabia Saudite
    Antigua dhe Barbuda
    Algjeri
    Bolivi
    Fiji
    Austri
    Armeni
    Aruba
    Angolë
    Brazil
    Guam
    Belgjikë
    Azerbaixhan
    Bahamas
    Benin
    Ekuador
    Ishujt Cook
    Bjellorusi
    Bahrain
    Barbados
    Botsvanë
    Guiana franceze
    Ishujt Marshall
    Bosnjë dhe Hercegovinë
    Bangladesh
    Belize
    Burkina Faso
    Guyana
    Ishujt Minor Periferik të Shteteve të Bashkuara
    Bulgari
    Brunei
    Bermuda
    Burundi
    Ishujt Falkland (Islas Malvinas)
    Ishujt Pitcairn
    Danimarkë
    Butan
    Dominica
    Çad
    Kili
    Ishujt Solomon
    Estoni
    Emiratet e Bashkuara Arabe
    El Salvador
    Cape Verde
    Kolumbi
    Ishujt Veriore të Marianës
    Finlandë
    Filipinet
    Grenada
    Côte d'Ivoire
    Paraguaj
    Kaledonia e Re
    Francë
    Gjeorgji
    Grenlandë
    Djibouti
    Peru
    Kiribati
    Gërnzi
    Hong Kong
    Guadeloupe
    Egjipt
    Suriname
    Nauru
    Gjermani
    Indi
    Guatemala
    Eritrea
    Uruguay
    Niue
    Gjibraltar
    Indonezi
    Haiti
    Eswatini
    Venezuela
    Norfolk Island
    Greqi
    Irak
    Honduras
    Ethiopia
    Palau
    Holandë
    Iran
    Ishujt e Virgjër Britanikë
    Gabon
    Papua Guinea e Re
    Hungari
    Ishujt Cocos (Keeling)
    Ishujt e Virgjër të SHBA
    Gambia
    Polinezia franceze
    Irlandë
    Izrael
    Ishujt Kajman
    Gana
    Samoa
    Ishujt Faroe
    Japoni
    Kanadë
    Guine
    Samoa amerikane
    Ishulli i Njeriut
    Jemen
    Karaibe Holandë
    Guinea Ekuatoriale
    Shtetet Federale të Mikronezisë
    Islandë
    Jordan
    Kolektiviteti i Shën Martinit
    Guinea-Bissau
    Timor-Leste
    Itali
    Kamboxhi
    Kosta Rika
    Kamerun
    Tokelau
    Jersey
    Kazahstan
    Kubë
    Kenya
    Tonga
    Kroacia
    Kinë
    Kuraçao
    Komora
    Tuvalu
    Letoni
    Kirgistan
    Martinique
    Lesoto
    Vanuatu
    Liechtenstein
    Korea e jugut
    Meksikë
    Liberi
    Wallis dhe Futuna
    Lituani
    Korea e Veriut
    Montserrat
    Libi
    Zelanda e Re
    Luksemburg
    Krishtlindje Island
    Nikaragua
    Madagaskar
    Mali i Zi
    Kuveit
    Panama
    Malawi
    Maltë
    Laos
    Porto Riko
    Mali
    Maqedonia e Veriut
    Liban
    Republika Domenikane
    Marok
    Mbretëria e Bashkuar
    Macau
    Saint-Barthélemy
    Mauritius
    Moldovë
    Malazi
    Shën Kitts dhe Nevis
    Mavritani
    Monaco
    Maldives
    Shën Lucia
    Mayotte
    Norvegji
    Mongoli
    Shën Pierre dhe Miquelon
    Mozambik
    Poloni
    Myanmar (Burma)
    Shën Vincent dhe Grenadinet
    Namibia
    Portugali
    Neoal
    Shtetet e Bashkuara
    Niger
    Qipro
    Oman
    Sint Maarten
    Nigeri
    Qyteti i Vatikanit
    Pakistan
    Trinidad dhe Tobago
    Republika Demokratike e Kongos
    Republika Çeke
    Palestinë
    Turks dhe Caicos Islands
    Republika e Afrikës Qendrore
    Rumani
    Qatar
    Xhamaika
    Republika e Kongos
    Rusi
    Singapore
    Reunion
    San Marino
    Siria
    Rwanda
    Serbia
    Sri Lanka
    Sahara Perëndimore
    Shqipëri
    Taiwan
    São Tomé dhe Príncipe
    Sllovenia
    Tajlandë
    Senegal
    Slovakia
    Taxhikistan
    Seychelles
    Spanjë
    Territori Britanik i Oqeanit Indian
    Shën Helena
    Suedi
    Turkmenistan
    Sierra Leone
    Svalbard dhe Jan Mayen
    Turqi
    Somalia
    Switzerland
    Uzbekistan
    Sudan
    Ukrainë
    Vietnam
    Sudanin Jugor
    Tanzania
    Togo
    Tunizi
    Uganda
    Zambia
    Zimbabwe
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit