Cleveland Range Direct Steam 20 Gallon Table Top Kettle

Cleveland Range Direct Steam 20 Gallon Table Top Kettle

CLEVELAND, Direct Steam Kettle, Table type, Tilting 2/3 Steam Jacketed. Type 304 Stainless Steel kettle and supports. 50 psi Steam Jacket Rating; Steam Control Valve. Trunnion mounted, self-lubricated Steam Control Valve. (Table not included.)

As Featured On Amazon.com

Specifikim
  • Construction

    • Type 304 Stainless Steel construction, with #4 finish on kettle and supports

    Rating

    • - 50 psi Steam Jacket Rating- 50 psi chrome plated Safety Valve

    Pouring Lip

    • High capacity for chunky products

    Manual Tilting

    • Balanced design

    Tilt Handle

    • Mounting Lugs for tilt handle provided on both sides

    Control

    • Unique, compact, Steam Control Valve built into trunnion (standard right hand; left hand available at no extra charge)
Specifikime teknike
  • Referencë unikeCleveland-Range-KDT-20-T-Direct-Steam-Kettles-Table-Top
  • Familja e produkteveSteam Jacketed Kettles
  • Grupi i produkteveTable Top Models
  • LlojiDokumentacion (info)
  • Data e botimit2019-03-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • CSI MasterFormat 2014 Code11 44 00
  • CSI MasterFormat 2014 TitleFood Cooking Equipment
  • OmniClass Number23-21 21 13
  • OmniClass TitleCommercial Food Cooking Equipment

Rajoni i disponueshëm

North America
Shtetet e Bashkuara