Cleveland Range 3 Gallon Table Top Electric Kettle

Cleveland Range 3 Gallon Table Top Electric Kettle

CLEVELAND, electric Steam kettle (boiling pan), Table Type, self-contained, tilting. 2/3 steam jacketed, type 304 Stainless Steel kettle and supports. Jacket rated at 50 psi (3.5 Bar) with Safety Valve, Permanently filled Steam Jacket, Splash Proof Solid State Temperature (±1° C) and Safety Control System in plug-in Module including L.E.D. indicators. Marine Lock. Optional Lift Off Cover, Hot & Cold Water Faucet and ST 28 Equipment Stand

As Featured On Amazon.com

Specifikim
  • Weight

    • 180 lb
    • 81.6 kg

    Power Input Type

    • Electric

    Primary Power Input

    • 208-240 V x 60 Hz x 3 PH
Specifikime teknike
  • Referencë unikeCleveland-Range-KET-3-T-Table-Type-Electric-Steam-Kettle
  • Familja e produkteveSteam Jacketed Kettles
  • Grupi i produkteveTable Top Models
  • LlojiDokumentacion (info)
  • Data e botimit2019-03-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje
  • Emrin UNSPSCDomestic Appliances and Supplies and Consumer Electronic Products
  • UNSPSC code52
  • CSI MasterFormat 2014 Code11 44 00
  • CSI MasterFormat 2014 TitleFood Cooking Equipment
  • OmniClass Number23-21 21 13
  • OmniClass TitleCommercial Food Cooking Equipment

Rajoni i disponueshëm

North America
Shtetet e Bashkuara