ShelfTrack EVO Adjustable Wood  48 inch Solid Wood Melamine Shelving Sample
ShelfTrack EVO Adjustable Wood  48 inch Solid Wood Melamine Shelving Sample

    ShelfTrack EVO Adjustable Wood 48 inch Solid Wood Melamine Shelving Sample

    4.9 nga 5 yje4.9(9 vlerësime)

    ShelfTrack® EVO ClosetMaid’s Adjustable  48 inch Solid Wood Melamine Shelving Sample Layout.

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties
    • Adjustable shelving system offers flexible design configurations
    • A variety of pre-cut shelving sizes are available, as well as single and double drawer kits
    • Combines wire and wood components that can be easily expanded or customized
    • Premium materials and finishes includes pre-edge-banded shelving and pre-finished shelving on three sides
    • Re-engineered hardware components and fewer standards needed to support add-ons
    • New hang track with more horizontal slots installs faster and easier than classic ShelfTrack
    • Meets ADA requirements for adjustable systems

    ShelfTrack EVO gives professionals in the industry a fast, easy-to-install solution that provides the style and flexibility today’s homeowners crave at a mid-level price point.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com


    Specifikim
    • Adjustable Wood Shelving System  

      • Moisture-resistant, 5/8 in., durable melamine shelving for a premium, modern look
      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Pre-cut nominal widths (24 in., 30 in., 36 in., 48 in., 60 in., 72 in. and 96 in.)
      • Pre-edge banded on front and two sides
      • White finish

      SHELF-FINISHING SOLUTIONS

      Edge Band Strips with strong adhesive cover an exposed shelf edge after cutting

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      Shelf End Caps cover an exposed shelf edge with a secure press fit

      • Available in 12 in. (nominal dimension) and 14 and 16 in. (true dimensions) depths
      • Finishes: White - Mountain Ash- Golden Oak & Frosted Birch finish

      MORE Details Located On CSI SPEC - Check Out Download Files 

    Specifikime teknike
    • Referencë unikeadjustable-shelftrackEVO_Adjustable-Wood-Shelving-and-Drawers-copy-copy-copy-copy
    • Familja e produkteveAdjustable Wood Shelving Systems
    • Grupi i produkteveShelfTrack Evo Wood Adjustable System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-25
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorMelamine
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011163
    • Emri ETIMShelf
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 PërshkrimShelves and storage units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara