Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 36" Wardrobe
Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 36" Wardrobe

    Adjustable Ventilated Wire Closet & Storage Systems, SHELFTRACK 36" Wardrobe

    Adjustable Ventilated Wire Shelving Storage Systems. (SHELFTRACK®) 36 Inch Wardrobe

    • Division 10 - 10 57 00 Wardrobe and Closet Specialties

    Category – Residential and Commercial Reach-in walk-in storage systems

    ADJUSTABLE WIRE SYSTEMS (SHELFTRACK®)  36 Inch Wardrobe

    • ShelfTrack® adjustable mounting systems
    • Adjustable vertically and horizontally
    • Ideal for all storage areas
    • An alternative to standard fixed-mount application
    • Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
    • Meets ADA requirements
    • Finishes: White, Satin Chrome, and Nickel.

    Perfect for Homes - Condos, Hotels, Schools & Military Buildings.

    Custom Closet Designs Available  

    Please Contact Michelle michelle.lee@ames.com

    Specifikim
    • ClosetMaid Adjustable          (SHELFTRACK®) Wire Shelving Wardrobe. 

      Length 36" Wire Shelving System Sample Wardrobe Unit - 12" or 16" D

      Materials: Wire Steel with PVC Coatings 

      ShelfTrack® adjustable mounting systems

      1. Category – Residential and Commercial Reach-in walk-in storage systems.
      2. Adjustable vertically and horizontally
      3. Ideal for all storage areas
      4. An alternative to standard fixed-mount application
      5. Excellent solution for senior living, children’s rooms, pantries, offices, and for garage applications
      6. Meets ADA requirements

      MORE Details Located On CSI SPEC - Check Out Download Files 


    Specifikime teknike
    • Referencë unikeadjustable-shelftrack_Wire-Shelving-Wardrobe-36-inch
    • Familja e produkteveWire Systems
    • Grupi i produkteveAdjustable Wire ShelfTrack®
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2020-08-03
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPVC coated polyester
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëShtetet e Bashkuara
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • IFC classificationElemente mobiluese
    • Kodi ETIMEC011163
    • Emri ETIMShelf
    • Emrin UNSPSCFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_30_78_77
    • Uniclass 2015 PërshkrimShelf units
    • CSI MasterFormat 2014 Code10 56 23
    • CSI MasterFormat 2014 TitleWire Storage Shelving
    • OmniClass Number23-21 15 00
    • OmniClass TitleWardrobe and Closet Specialties
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit