FastFinish™ Solid Wood Shelf System
FastFinish™ Solid Wood Shelf System
FastFinish™ Solid Wood Shelf System

    FastFinish™ Solid Wood Shelf System

    FastFinish™ is the modern update for outdated plank-and-pole closets. Designed to be fast and easy, FastFinish installs in under an hour, and with one trade and one trip — eliminating the delays, callbacks, and extra steps that slow down old closet installs.

    Finish faster. Build better. No painting. No caulking. No waiting.

    • Solid Wood Shelf Types: 12- and 14-inch Laminate
    • No caulking. / No painting.
    • Installs after painting.
    • Allows pre-fabrication off-site, reducing material handling on the job site.
    • Meets ANSI-BIFMA functional and proof load requirements.
    • Load Capacity: 65 lbs./ft

    FastFinish™ products are exclusively available in US and Canadian markets.


    Specifikim
    • Shelves

      • Options: 12” and 14” 8 ft. long Laminate 5/8 thick
      • Material: Thermal-fused Laminate finish on HPL
      • Mount: Wall options available
      • Dimensions: 8’L x 14″D or 8’L x 12″D

      Backwall Channel

      • Available Finish: White
      • Material: Durable Steel
      • Dimensions: 78”H X 94.29”L X 1.335”D
      • Can be stud or drywall mounted for easy installation
      • The top lip securely holds the shelf down; no nailing is required

      Sidewall Bracket

      • Available Finish: White
      • Material: Durable Steel
      • Dimensions: 66”H x 11.87”L x 1.34”D
      • Nests in the backwall channel for easy leveling

      Universal Pole Cup

      • Available Finish: White
      • Material: Durable Cast Metal Part
      • Dimensions: 12.981”H x 1.339”L x 1.868”D

      Steel Closet Rod

      • Available Finish: White
      • Dimensions: 3/4-inch outer diameter
      • Material: Industrial-grade steel

      Closet Rod End Cap

      • Available Finish: White
      • Dimensions: 1.38”H x 1.22”L x 1.38”D

      Angled Support Brackets

      • Available Finish: White
      • Dimensions: 7.83”H x 1.5”L x 10.54”D
      • Supports either a 12-inch or 14-inch shelf

      Shelf Trim Set

      • Available Finish: White
      • Easily installs to the shelf with wood screws; to the wall with drywall easy anchors and screws; or stud-mounted directly with screws without the requirement of cleats.

      Shelf and Rod Support Angle Bracket

      • Available Finish: White
      • Dimensions: 7.83”H x 1.5”L x 10.54”D
      • For both 12-inch and 14-inch shelves
      • The hook supports a 5/8inch outer diameter closet rod and provides a continuous slide of hangers.
      • Easily installs to the shelf with wood screws; to the wall with drywall easy anchors and screws; or stud-mounted directly with screws without the requirement of cleats.

      Keywords: Utility shelf, pantry shelf system, pantry shelves, pantry shelf, closet shelf system, closet shelving, wood closed shelf

    Specifikime teknike
    • Referencë unikefastfinish-solid-wood-shelf-system
    • Familja e produkteveAdjustable Wood Shelving Systems
    • Grupi i produkteveFastFinish™ Shelf System
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-04-16
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorDru
    • Materiali dytësorLaminat
    Klasifikimi
    • Kategoria BIMobjectMobilje - Dollap & Ruajtje
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 PërshkrimShelf and racking units
    • CSI MasterFormat 2014 Code10 57 23.19
    • CSI MasterFormat 2014 TitleWood Closet and Utility Shelving
    • OmniClass Number23-21 15 27 13
    • OmniClass TitleClothing Shelving and Storage Units

    Rajoni i disponueshëm

    North America
    Kanadë
    Shtetet e Bashkuara