DOTTO 22
DOTTO 22
    Co.E.M.

    DOTTO 22

    DOTTO22 is a suspended LED projector with fix optics and an aluminum body. It is available with a diameter of 22mm and different lenghts.

    Specifikim
    • Suspension for indoor application;ceiling mounting;body in anodized aluminiu;finishing: anodized Al;3 power LED High Intensity;7,5W (230V), 3W (350mA), 6W (700mA);includes 1,5m tramsparent FEP cable, 2x0.75 Ø6 mm;total delivered flux:   804lm (7,5W,3000K), 402lm (3W,3000K), 804lm (6W,3000K);optics: 16°,37°;LED color: white 2200K, 2700K, 3000K, 4000K;ingress protection: IP40;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: I (230Vac model),III (350-700mA model);weight: 0,245 Kg;dimensions: Ø22x200mm;  dimming using a dimmable power supply unit (350-700mA version); 

    Specifikime teknike
    • Referencë unikedotto22
    • Familja e produkteveIndoor
    • Grupi i produkteveSuspension
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-20
    • Numri i botimit1
    • Gjerësia (mm)22
    • Thellësia (mm)200
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)0.245
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring