LATINA
LATINA
    Co.E.M.

    LATINA

    LATINA is a high-power lighting device. It can be suspended or installed by means of a stainless steel cable, perfect for substituting 150-300W halogen lamps.

    Specifikim
    • Suspension for indoor application;ceiling mounting;body in anodized aluminium, frosted glass;1 middle-power LED High Intensity;40W  (48V,up-down), 32W (48W,down), 40W (1050mA), 32W (800mA);total delivered lumens: 5160 lm (40W, CRI 80), 4120lm (32W,CRI80);LED color; white -  2700K, 3000K, 4000K;ingress protection: IP20;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class:  III;weight: 1,160Kg;dimensions: 450x165x60mm;    

    Specifikime teknike
    • Referencë unikelatina
    • Familja e produkteveIndoor
    • Grupi i produkteveSuspension
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-11-14
    • Numri i botimit1
    • Gjatësia (mm)165
    • Gjerësia (mm)450
    • Thellësia (mm)60
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)1.16
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring