TUB
TUB
    Co.E.M.

    TUB

    TUB is a multi-chip LED projector with a diameter of 100mm designed to be installed on electrified tracks.

    Specifikim
    • Track projector for indoor application;track;body in anodized aluminium, screen in transparent or opal plastic  PMMA;finishing: anodized Al;1 COB LED ;52W (230Vac);total delivered flux:    6256lm (3000K,CRI80), 6604lm (4000K,CRI80), 5686lm (4000K,CRI90);optics: 23°,35°,52°,70°;LED color: white 3000K, 4000K;ingress protection: IP40;The product was manufactured in compliance with the EN 62471:2009 standards, risk-free class;appliance class: I;weight: 0,235Kg;dimensions: 240x150x110mm;  dimming using a dimmable power supply unit; 

    Specifikime teknike
    • Referencë uniketub
    • Familja e produkteveIndoor
    • Grupi i produkteveProjector
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2018-12-20
    • Numri i botimit1
    • Gjatësia (mm)150
    • Gjerësia (mm)240
    • Thellësia (mm)110
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëItali
    • Prodhuar nëItali
    • Weight Net (kg)0.235
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • IFC classificationNdriçim i lehtë
    • Emrin UNSPSCLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 PërshkrimLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring