GigaSPEED XL® PATCHMAX® GS3 Category 6 U/UTP Copper Patch Panel, 24 Port with Termination Manager - Part Number : 760062356
CommScope

GigaSPEED XL® PATCHMAX® GS3 Category 6 U/UTP Copper Patch Panel, 24 Port with Termination Manager - Part Number : 760062356

SYSTIMAX® GigaSPEED® XL PATCHMAX® GS3 panel system provides excellent performance and helps unleash the power of a fully tuned and integrated GigaSPEED XL Solution, while maintaining all of the innovative features that have made the PATCHMAX System unique in the industry. Its unique modularity and patch cord management system continue to provide flexibility to MIS managers through the use of Distribution Modules (DM). These modules can be rotated forward, allowing front access to the newly-designed 110 Type IDC terminals for easy cable termination. The PATCHMAX GS3 Distribution Modules features an innovative termination manager and rear housing. The termination manager and rear housing provide for easier, faster, more reliable terminations and reduced variability in the placement and termination of cables to the panel.
  • Electrical Performance guaranteed to meet or exceed ANSI/TIA- 568-C.2 Category 6 and ISO/IEC Category 6/Class E specifications
  • Individual six-port distribution modules can be removed, snapped on the front cord management rings and pivoted forward for easy front access to the rear 110 type IDC termination field making installation easy
  • Available in 24- and 48-port configurations for 19-inch frame mounting or it can mount on a wall with an optional 1100C1 adapter
  • Designed for simplified administration with built-in cord and cable retainer rings, color coded labels and icons
  • Attractive black powder covered high-strength steel panel comes equipped with a removable rear mounted cable management bar
  • Front ports accept GS8E GigaSPEED XL Solution patch cord or any 8-pin compliant modular cord
  • Each panel comes ready to install, including front and rear labels
  • UL® Listed, UL-C Certified
  • Can support network line speeds in excess of 1 Gb/s
  • Backward compatible with Category 5e cords and cables. However, optimal performance is achieved when used with the GS8E GigaSPEED XL Solution patch cords
  • Qualifies for the SYSTIMAX 20-Year Extended Warranty and Applications Assurance when included as part of a registered SYSTIMAX GigaSPEED X10D F/UTP channel



Part Number : 760062356
Specifikime teknike
  • Referencë unikecommscope-00066
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveSYSTIMAX® Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
  • Gjatësia (mm)88.2
  • Gjerësia (mm)482.6
  • Thellësia (mm)125.7
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

Europe Asia North America Africa South America Oceania
Andorra
Arabia Saudite
Anguilla
Afrika e Jugut
Argjentinë
Australi
Austri
Armeni
Antigua dhe Barbuda
Algjeri
Bolivi
Zelanda e Re
Belgjikë
Azerbaixhan
Aruba
Angolë
Brazil
Bjellorusi
Bahrain
Bahamas
Benin
Ekuador
Bosnjë dhe Hercegovinë
Bangladesh
Barbados
Botsvanë
Guiana franceze
Bulgari
Brunei
Belize
Burkina Faso
Guyana
Danimarkë
Butan
Bermuda
Burundi
Ishujt Falkland (Islas Malvinas)
Estoni
Emiratet e Bashkuara Arabe
Dominica
Çad
Kili
Finlandë
Filipinet
El Salvador
Cape Verde
Kolumbi
Francë
Gjeorgji
Grenada
Côte d'Ivoire
Paraguaj
Gërnzi
Hong Kong
Grenlandë
Djibouti
Peru
Gjermani
Indi
Guadeloupe
Egjipt
Suriname
Gjibraltar
Indonezi
Guatemala
Eritrea
Uruguay
Greqi
Irak
Haiti
Eswatini
Venezuela
Holandë
Iran
Honduras
Ethiopia
Hungari
Ishujt Cocos (Keeling)
Ishujt e Virgjër Britanikë
Gabon
Irlandë
Izrael
Ishujt e Virgjër të SHBA
Gambia
Ishujt Faroe
Japoni
Ishujt Kajman
Gana
Ishulli i Njeriut
Jemen
Kanadë
Guine
Islandë
Jordan
Karaibe Holandë
Guinea Ekuatoriale
Itali
Kamboxhi
Kolektiviteti i Shën Martinit
Guinea-Bissau
Jersey
Kazahstan
Kosta Rika
Kamerun
Kroacia
Kinë
Kubë
Kenya
Letoni
Kirgistan
Kuraçao
Komora
Liechtenstein
Korea e jugut
Martinique
Lesoto
Lituani
Korea e Veriut
Meksikë
Liberi
Luksemburg
Krishtlindje Island
Montserrat
Libi
Mali i Zi
Kuveit
Nikaragua
Madagaskar
Maltë
Laos
Panama
Malawi
Maqedonia e Veriut
Liban
Porto Riko
Mali
Mbretëria e Bashkuar
Macau
Republika Domenikane
Marok
Moldovë
Malazi
Saint-Barthélemy
Mauritius
Monaco
Maldives
Shën Kitts dhe Nevis
Mavritani
Norvegji
Mongoli
Shën Lucia
Mayotte
Poloni
Myanmar (Burma)
Shën Pierre dhe Miquelon
Mozambik
Portugali
Neoal
Shën Vincent dhe Grenadinet
Namibia
Qipro
Oman
Shtetet e Bashkuara
Niger
Qyteti i Vatikanit
Pakistan
Sint Maarten
Nigeri
Republika Çeke
Palestinë
Trinidad dhe Tobago
Republika Demokratike e Kongos
Rumani
Qatar
Turks dhe Caicos Islands
Republika e Afrikës Qendrore
Rusi
Singapore
Xhamaika
Republika e Kongos
San Marino
Siria
Reunion
Serbia
Sri Lanka
Rwanda
Shqipëri
Taiwan
Sahara Perëndimore
Sllovenia
Tajlandë
São Tomé dhe Príncipe
Slovakia
Taxhikistan
Senegal
Spanjë
Territori Britanik i Oqeanit Indian
Seychelles
Suedi
Turkmenistan
Shën Helena
Svalbard dhe Jan Mayen
Turqi
Sierra Leone
Switzerland
Uzbekistan
Somalia
Ukrainë
Vietnam
Sudan
Sudanin Jugor
Tanzania
Togo
Tunizi
Uganda
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit