CommScope® U/UTP Flat Single-Row Modular Panel, 24 Port (UNJ500/600, M1BH, MPS100) - Part Number : 760118315
CommScope

CommScope® U/UTP Flat Single-Row Modular Panel, 24 Port (UNJ500/600, M1BH, MPS100) - Part Number : 760118315

To simplify terminating or interconnecting your voice, data and video circuits, CommScope offers high-quality modular panels for Category 3, 5, 5e, 6 and 6A cabling. Available with up to 72 ports, these straight and angled panels are easy to install and maintain. Plus, they meet or exceed the performance and transmission standards for  mission-critical applications. 

  • Backward compatible with Category 6, 5e, 5, and 3 cords and cables



Part Number : 760118315
Specifikime teknike
  • Referencë unikecommscope-00083
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveCommScope® Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
  • Gjatësia (mm)43.7
  • Gjerësia (mm)482.6
  • Thellësia (mm)53.7
Të ngjashme
  • Materiali kryesorPowder coated steel
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim