SYSTIMAX 360™ imVision® Controller - Part Number : 760161380
CommScope

SYSTIMAX 360™ imVision® Controller - Part Number : 760161380

imVision is the intelligent approach to infrastructure management that gives you unprecedented control over your network and the flexibility you need to thrive in today’s business landscape. It’s more than a smart IT solution; it also makes good business sense. Your imVision investment can quickly pay for itself through reduced downtime, energy and maintenance costs. imVision combines intelligent software and hardware, enabling you to:

•Ensure tighter security throughout your network

•Locate devices – and problems – on your network in less than 60 seconds

•Enhance change management

•Simplify audits and compliance

•Improve process efficiency

•Increase operational efficiency, uptime and productivity

•Monitor and control all sites globally from one location

•Automate existing workflow

The SYSTIMAX imVision solution provides you with improved network visibility, allowing you to track the physical locations of all networked devices, such as desktop and laptop computers, wireless access points, IP phones and IP cameras, all in real time. In 60 seconds, you can pinpoint faults and expedite troubleshooting measures to minimize downtime.
  • 4.3 in. (10.9 cm) multi-color touch screen interface with Activity LED
  • Compatible with RM+ (v2 & v3), Panel Manager, Network Manager
  • Supports existing iPatch copper panels and fiber optic shelves
  • Pre-assembled
  • Integrated (adjustable) horizontal cable management
  • Display slides up/down for easy access to cords in tight spaces
  • USB-attached display
  • Includes PDU adapter
  • Dual power inputs for redundancy
  • Combines the functionality of Panel Manager and Network Manager into a single unit



Part Number : 760161380
Specifikime teknike
  • Referencë unikecommscope-00087
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveSYSTIMAX® Controllers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit