SYSTIMAX 360™ iPatch® PATCHMAX® GS3 Panel, 48 Port
CommScope

SYSTIMAX 360™ iPatch® PATCHMAX® GS3 Panel, 48 Port

SYSTIMAX 360™ iPatch® PATCHMAX® Panels

The SYSTIMAX 360™ iPatch® PATCHMAX® copper panels are available in two configurations – GigaSPEED® XL and GigaSPEED® X10D – as well as upgrade kits for use with existing SYSTIMAX 360™ PATCHMAX® copper panels. With the addition of an iPatch kit to the PATCHMAX copper panel, you can bring Vision, Knowledge and Control into your network environment. With an out of the box experience that includes all of the trademark iPatch and PATCHMAX features in one panel, the SYSTIMAX iPatch PATCHMAX panels are available in 24 and 48 port versions that mount in 2U of rack space. In addition, through use of new iPatch upgrade kits, previously deployed SYSTIMAX 360 PATCHMAX panels can add intelligence without the need to disconnect patch cords.

With the SYSTIMAX 360 solution, CommScope has redefined enterprise network infrastructure performance from every angle. Under the innovative SYSTIMAX 360 design philosophy, engineering meets elegance, speed meets intelligence, and copper meets fiber in a single, integrated customer solution that exceeds the standards for network infrastructure solutions.
  • Real-time tracking of changes to physical layer connections
  • Port level push button tracing with LED visual identification
  • No downtime upgrade kits for use with previously deployed “iPatch Ready” SYSTIMAX 360 PATCHMAX panels
  • PATCHMAX innovative two-way mounting and terminating improves installation, especially where access to the back of the panel is limited
  • Overall design simplifies administration with built-in cord retainer
  • Available in 24 port and 48 port configuration
  • Features the elegant SYSTIMAX 360 design

Specifikime teknike
  • Referencë unikecommscope-00411
  • Familja e produkteveCommunication and Data Processing Equipment
  • Grupi i produkteveSYSTIMAX® Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara