3" (76 mm) Channel x 7' (2134 mm) H - 19" (482.6 mm) Steel Equipment Rack (45U) 3/8 Sq Punch, Black - Part Number : 760090118
CommScope

3" (76 mm) Channel x 7' (2134 mm) H - 19" (482.6 mm) Steel Equipment Rack (45U) 3/8 Sq Punch, Black - Part Number : 760090118

While a necessity for managing, distributing and controlling structured cabling, all racks and cable management devices are not created equal. CommScope understands the potential negative impact on network performance and company productivity when installation and accessibility are challenging. CommScope designs its racks and cable management devices with the same level of detail and importance as its infrastructure solutions, ensuring that customers get the best product to protect and manage their investment.Available in 2-post, 4-post and wall mount options, CommScope Racks are designed for use in telecommunications equipment rooms for storing 19” (48.26cm) EIA rack-mount telecommunication equipment.

CommScope Wall Mount Racks include three sizes of hinged swing gate wall racks. The wall mount equipment rack is designed for applications where floor space for free standing racks or cabinets is not available. It provides a sturdy platform for wall mounted equipment.

The CommScope Rack offering includes a wide range of accessories for customizing each rack to meet your specific requirements: shelves, power distribution, ladder racks and cable management.
  • Equipment Racks available in both 2-post and 4-post configurations
  • UL® Listed
  • Racks Finish: Durable black epoxy power-coat
  • Packaged in one container, unassembled
  • Racks easily assembled, hardware included
  • Wall Mount Racks available in 12U, 20U and 25U heights
  • Wall Mount Racks have swinging door hinges from left or right side
  • Wall Mount Racks provide cable lances in top and sides for cable ties and straps



Part Number : 760090118
Specifikime teknike
  • Referencë unikecommscope-00430
  • Familja e produkteveComputer Network Equipment
  • Grupi i produkteveCommScope® Racks
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit