RMG/AMP NETCONNECT Series Fiber Enclosures
CommScope

RMG/AMP NETCONNECT Series Fiber Enclosures

CommScope’s RMG/AMP NETCONNECT series of rack mount fiber enclosures as an integral part of our leading fiber connectivity product portfolio. The RMG/AMP NETCONNECT series fiber enclosure provides rugged and durable protection for patching or splicing of fiber cables. Especially designed to be user friendly, the slide-out design and removable front and rear panels provide convenient access points.

CommScope’s RMG/AMP NETCONNECT series offers a cost effective and high-density rack mount fiber enclosure in one, two and four rack unit sizes. Its modular design and flexible configurations make it very user friendly and easy to install.

Features

  • 1RU and 2RU units contain sliding and removable front and rear access panels, providing convenient access points
  • Designed for 48.26 cm (19 inch) EIA rack or cabinet environment; optional brackets to accommodate 58.42 cm (23 inch) rack or cabinet mounting
  • Density: up to 72 terminations in 1RU
  • Low profile design with higher density for space limited applications
  • User friendly design utilizing industry standard LSX/LGX modular adapter packs
  • Side and rear cable entry points on back of panel supports a wide range of deployment applications


WMG Series Wall Mount Fiber Enclosures

The WMG Series wall mount fiber enclosures are ideal for LAN applications requiring a fully enclosed and lockable wall mount enclosure. The cabinets are one or two door direct termination and splice solutions. These enclosures are designed to support up to eight modular adapter packs. The rugged wall mount cabinet is equipped with cable management modules and cable routing accessories to limit bend radius and add strain relief control. In addition, the lockable dual door design allows public and private portions of the network to be securely separated from each other. For splicing applications, the cable management modules are removed and replaced with splice modules and up to four eight-inch, 12-fiber splice trays. This enclosure is available pre-loaded with any industry standard adapter. Optional single or double lock features are available upon request.

Features
  • Optional integrated splice module on the four and eight module panel version
  • Utilizes standard RMG series adapter packs
  • Compact design
  • Fully enclosed design, with optional field installable locks
  • Wrap-around client-side door design provides maximum adapter accessibility for client-side patching
  • Multi-sized cable entry knockouts supports either ½-inch or ¾-inch cable grommets for maximum cable strain relief and protection

About CommScope

CommScope helps companies around the world design, build and manage their wired and wireless networks. Our network infrastructure solutions help customers increase bandwidth; maximize existing capacity; improve network performance and availability; increase energy efficiency; and simplify technology migration.
 

Contact Us

Customer Service:  800/553-0938
Technical Assistance Center:  800-366-3891 x73475
www.commscope.com/Support/

Specifikime teknike
  • Referencë unikefiber_rmg
  • Familja e produkteveComputer Network Equipment
  • Grupi i produktevePatch Panels
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2014-06-20
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit