Condair's best performing steam absorption system for use in Air Handling Units and duct systems where short steam absorption distance is critical. The SAM-e, Short Absorption Manifold, distributes clean steam, precisely controlled, uniformly into the air stream, and void of any condensate spray. Steam distribution takes place via distributor tubes with integrated nozzles which extend into the center of the distribution tube ensuring only condensate-free steam is released. Condensate drains out of the distribution tubes through the header, eliminating the need for jacketed tubes. A Mini SAM-e is also available for use in ducts with heights ranging from 8" - 24" (20.3 - 61.0 cm).
Rajoni i disponueshëm
| North America |
|---|
Kanadë |
Shtetet e Bashkuara |