Esco 10 DL40 - Pressurized Steam Humidifier with 3x Pipe
Condair

Esco 10 DL40 - Pressurized Steam Humidifier with 3x Pipe

The Condair Esco uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

Condair Esco 10 DL40 can operate at up to 4 bar and provide up to 250 kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

The Condair Esco’s steam pipe has tiny inner nozzles that draw steam only from the centre of the steam pipe, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

Unlike other pressurized steam humidifiers that incorporate pre-heated steam lances to avoid this “spitting”, the Esco’s steam pipe reduces heat transfer to the air stream and provides instant humidity on demand without any pre-heating time needed.

The Condair Esco is available with ductile cast iron or stainless steel valve units and with a variety of steam pipe options to suit duct dimensions and satisfy required humidification (absorption) distances.

Specifikim
  • Condair Esco 10 DL40 - with 3x steam pipe

    This is a configured product. Please contact your Condair partner for a selection according to your air handling unit or duct dimensions and the required humidity.

    Take care about the humidification distance downstream of the steam pipe. This distance is variable and depends on the given air conditions on site. Therefore, it's not possible to show this kind of clearance in the files directly. The humidification distance must be handled like a clearance. No obstacles can be placed within this distance.


    Accessories shown in the models:

    • Electric Actuator Condair CA150A-MP
    • Steam Trap Spirax Sarco: Type Ball Float and Thermostatic
    • Pressure Gauge

    Esco 10 - DL40 Triple Pipe Type Overview

    • Admissible steam over pressure: 0.2 ... 4.0 bar
    • Min. required air handling unit / duct height: 1000 mm

    Collector Dimensions:

    • 250 mm, 300 mm, 600 mm or 900 mm distance between the steam pipes available


    Collector max. admissible steam capacity [kg/h]

    • 116
    • 211
    • 250

    The collector type max. steam capacity must be higher, than the present steam capacity.


    Type 3-10/023:

    • Max. Steam Capacity 48 kg/h
    • Air Handling Unit (AHU) / Duct width: 250 ... 399 mm
    • Required Collector Capacity 116 kg/h


    Type 3-10/038:

    • Max. Steam Capacity 81 kg/h
    • Air Handling Unit (AHU) / Duct width: 400 ... 499 mm
    • Required Collector Capacity 116 kg/h


    Type 3-10/048:

    • Max. Steam Capacity 96 kg/h
    • Air Handling Unit (AHU) / Duct width: 500 ... 599 mm
    • Required Collector Capacity 116 kg/h


    Type 3-10/058:

    • Max. Steam Capacity 123 kg/h
    • Air Handling Unit (AHU) / Duct width: 600 ... 699 mm
    • Required Collector Capacity 116 or 211 kg/h, depends on the present steam capacity


    Type 3-10/068:

    • Max. Steam Capacity 150 kg/h
    • Air Handling Unit (AHU) / Duct width: 700 ... 899 mm
    • Required Collector Capacity 116 or 211 kg/h, depends on the present steam capacity


    Type 3-10/088:

    • Max. Steam Capacity 186 kg/h
    • Air Handling Unit (AHU) / Duct width: 900 ... 1199 mm
    • Required Collector Capacity 116 or 211 kg/h, depends on the present steam capacity


    Type 3-10/118:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 1200 ... 1499 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/148:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 1500 ... 1799 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/178:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 1800 ... 2099 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/208:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 2100 ... 2399 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/238:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU)/ Duct width: 2400 ... 2699 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/268:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 2700 ... 2998 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/298:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3000 ... 3299 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/328:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3300 ... 3599 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/358:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3600 ... 3899 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity


    Type 3-10/388:

    • Max. Steam Capacity 250 kg/h
    • Air Handling Unit (AHU) / Duct width: 3900 ... 4299 mm
    • Required Collector Capacity 116, 211 or 250 kg/h, depends on the present steam capacity
Specifikime teknike
  • Referencë unikecondair-esco-10-dl40-3-pipe
  • Familja e produkteveAir Humidifier
  • Grupi i produktevePressurized Steam Humidifier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-05-19
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Materiali dytësorDuctile Iron
  • Projektuar nëZvicër
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • IFC classificationLagështues
  • Kodi ETIMEC011628
  • Emri ETIMHumidifier (steam)
  • Emrin UNSPSCHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 PërshkrimSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13.23
  • CSI MasterFormat 2014 TitleDirect-Steam-Injection Humidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

Asia Africa South America Europe Oceania
Arabia Saudite
Afrika e Jugut
Argjentinë
Austri
Australi
Emiratet e Bashkuara Arabe
Angolë
Kili
Belgjikë
Zelanda e Re
Indi
Botsvanë
Uruguai
Bulgari
Indonezi
Egjipt
Danimarkë
Izrael
Mozambik
Estoni
Jordani
Namibi
Finlandë
Kinë
Tunizi
Francë
Korea e jugut
Zimbabve
Gjermani
Malazi
Greqi
Pakistan
Holandë
Singapor
Hungari
Siria
Irlandë
Tajlandë
Islandë
Turqi
Itali
Kroacia
Letoni
Lituani
Mbretëria e Bashkuar
Norvegji
Poloni
Portugali
Republika Çeke
Rumani
Serbi
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër