RS II 4x Medium - Resistive Steam Humidifier
Condair

RS II 4x Medium - Resistive Steam Humidifier

This electric steam humidifier delivers accurate humidity control without the expense of plastic disposable boiling cylinders and simplifies maintenance with its scale management system.

Scale that forms on the heating elements breaks off under normal operation and falls into the externally located scale collector tank. Scale removal is a simple process of draining the scale collector tank with the push of a button, allowing the unit to cool then disconnecting the tank and emptying it.

The Condair RS can operate with mains water to provide ±3%RH control or on reverse osmosis (RO) water to offer ±1%RH control. When operating on RO water, scale build-up is virtually eliminated, significantly reducing the unit's required maintenance.

By locating the water inlet and drain between the twin walls of the outer cylinder wall and an inner cylinder liner, the temperature is kept at a level that inhibits scale formation in this area. This "cold water pool" prevents blockages of the inlet and drain by scale to further enable extended periods between servicing.

An advanced touch screen controller provides intuitive control over operation and very detailed reporting, including downloading performance, fault and service history into Excel for advanced diagnostics. BMS connectivity is standard with BACnet and Modbus protocols.

Specifikim
  • RS II 4x Medium "4xM" 140...160 kg/h

    Version: With or without scale collector tank. (without scale collector tank for use with reverse osmosis water only


    Condair RS II 140: Max. Nominal Steam Capacity: 140 kg/h

    Max. Steam Capacity: 140...150.1 kg/h (depending on the heating voltage)

    Voltages 50...60 Hz:

    3 Phase Heating Voltage: 400 V, 415 V

    1 Phase Control Voltage: 220...240 V


    Condair RS II 160: Max. Nominal Steam Capacity: 160 kg/h

    Max. Steam Capacity: 160...172.4 kg/h (depending on the heating voltage)

    Voltages 50...60 Hz:

    3 Phase Heating Voltage: 400 V, 415 V

    1 Phase Control Voltage: 220...240 V

Specifikime teknike
  • Referencë unikecondair-rs2-4x-medium
  • Familja e produkteveAir Humidifier
  • Grupi i produkteveSteam Humidifier
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-22
  • Numri i botimit1
  • Gjatësia (mm)1100
  • Gjerësia (mm)2552
  • Thellësia (mm)406
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Materiali dytësorPlastik
  • Projektuar nëZvicër
  • Prodhuar nëGjermani
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Të tjera
  • IFC classificationLagështues
  • Kodi ETIMEC011628
  • Emri ETIMHumidifier (steam)
  • Emrin UNSPSCHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 PërshkrimSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

Rajoni i disponueshëm

Asia Africa South America Europe Oceania
Arabia Saudite
Afrika e Jugut
Argjentinë
Austri
Australi
Emiratet e Bashkuara Arabe
Angolë
Kili
Belgjikë
Zelanda e Re
Indi
Botsvanë
Uruguai
Bulgari
Indonezi
Egjipt
Danimarkë
Izrael
Mozambik
Estoni
Jordani
Namibi
Finlandë
Kinë
Tunizi
Francë
Korea e jugut
Zimbabve
Gjermani
Malazi
Greqi
Pakistan
Holandë
Singapor
Hungari
Siria
Irlandë
Tajlandë
Islandë
Turqi
Itali
Kroacia
Letoni
Lituani
Mbretëria e Bashkuar
Norvegji
Poloni
Portugali
Republika Çeke
Rumani
Serbi
Sllovaki
Sllovenia
Spanjë
Suedi
Ukrainë
Zvicër