HS6040 Commercial Washer-Extractor

HS6040 Commercial Washer-Extractor

Designed to drive down water, electrical and gas costs while improving productivity, HS Series High-Performance Washer-Extractors deliver high-speed extract, an easy-to-install freestanding design, unmatched durability and the ultimate in programmability! HS Series commercial washers deliver more performance using less labor, natural resources and chemicals. The HS Series front-load washer is available in 8- to 110-kilo capacity models.

Specifikime teknike
  • Referencë unikegirbau-hs6040
  • Familja e produkteveWasher-Extractors
  • Grupi i produkteveHS-Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-12-02
  • Numri i botimit1
  • Gjatësia (mm)1798
  • Gjerësia (mm)1390
  • Thellësia (mm)1455
Të ngjashme
  • Materiali kryesorMetal
  • Weight Net (kg)1409
Klasifikimi
  • Kategoria BIMobjectKuzhina - Pajisje të tjera
  • IFC classificationAppliance elektrike
  • Kodi ETIMEC000638
  • Emri ETIMWashing machine
  • Uniclass 2015 CodePr_40_70_46_96
  • Uniclass 2015 PërshkrimWasher extractors
  • CSI MasterFormat 2014 Code11 21 73.26
  • CSI MasterFormat 2014 TitleCommercial Washers and Extractors
  • OmniClass Number23-21 41 41 11
  • OmniClass TitleCommercial Front Loading Laundry Washers

Rajoni i disponueshëm

North America
Shtetet e Bashkuara