Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround
Metalux Surround

    Metalux Surround

    The Surround is a modern illuminated fixture that elevates the look of any commercial space. The Surround illuminated frame comes standard with (4) selectable CCT's in 80+CRI and is offered with (3) selectable lumen packages in low, medium, and high. The innovative 1.5" wide ribbed lens design delivers a smooth fully luminous aesthetic matching light distribution from standard troffers and panels. The Surround uses the existing T-grid and ceiling tile or can be suspended and comes in (5) different form factors making it a perfect solution for upgrading a variety of spaces. The Surround illuminated slim LED is a great modern solution for commercial spaces like college campuses, modern offices, and conference rooms.

    Specifikim
      • Surround offers a modern contemporary illuminated design at a great value
      • (5) Form factors to cover troffer and linear ceilings: 1x2, 2x2, 2x4,1x4, 1x8
      • 4 CCT Selectable Color in 80 CRI: 3000K, 3500K, 4000K, 5000K
      • Selectable Lumens- Low, Medium, High settings from 2,000-8,500
      • High efficacy up to 150 lm/W for DLC compliance and rebates
      • Versatile mounting allows for mounting in existing T-grid or surface/suspension with additional kit
      • 0-10V continuous dimming to 5% for increased energy savings
    Specifikime teknike
    • Referencë unikeMetalux-Surround
    • Familja e produkteveLighting
    • Grupi i produkteveMetalux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-10-16
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemalë
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika