WaveLinx Networked Relay Panel (PLE-*)
WaveLinx Networked Relay Panel (PLE-*)
WaveLinx Networked Relay Panel (PLE-*)
WaveLinx Networked Relay Panel (PLE-*)
WaveLinx Networked Relay Panel (PLE-*)

    WaveLinx Networked Relay Panel (PLE-*)

    The WaveLinx Networked Relay Panel from Cooper Lighting Solutions consist of Relays and 0-10V dimming modules that is connected to the WaveLinx Area Controller through an Ethernet switch. The WaveLinx Networked Relay Panels are available in various enclosure sizes including emergency options, with capacity up to 64 latching relays and 64 dimming 0-10V channels.
    Specifikim
      • Factory assembled - Ready to be installed by the electrical contractor with minimal wiring and eliminating on-site panel assembly and wire termination work
      • Built-in screen with buttons - Local Panel override and status view
      • Up to 3 Pole 40A Relay with options - Control up to 480V Lighting
      • Emergency UL924 option- Multi Phase monitoring
      • Remote 0-10V dimming option - Eliminate the need to home run multiple 0-10V channels
      • Commissioning - Use existing WaveLinx mobile application to commission and control
      • Scheduling - Use WaveLinx Area Controller
      • Wallstation control - Use PRO and CAT wallstations
      • Occupancy/Vacancy control - Use PRO and CAT sensors
      • Daylight Harvesting – Use PRO and CAT sensors
    Specifikime teknike
    • Referencë unikecooper-controls-wavelinx-networked-relay-panel-ple
    • Familja e produkteveControls
    • Grupi i produkteveWaveLinx
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-08-09
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectElektrike - Pult komandimi

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemalë
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika