Lumiere Boca 696

Lumiere Boca 696

Boca 696 is a compact 6-1/4” diameter by 9.25” deep in-ground LED luminaire. It comes standard with either a line voltage option (integral 12V magnetic step down transformer) or a low voltage option (remote low voltage transformer is required). The integral transformer allows the fixture to be connected directly to 120V, 230V, 240V or 277V line voltage (specify). The adjustable lamp assembly provides +/- 22° vertical tilt and 360° horizontal rotation for precision uplighting, wall washing or general illumination in constricted areas. Designed for recessed mounting in concrete, brick, stone or dirt, it is suitable for drive-over applications. Fixture is also suitable for recessed mounting in indoor or outdoor wood flooring. Various lenses, louvers and color or dichroic filters can be combined – up to three at once – to create multiple lighting effects. The Boca 696 includes Lumiere’s exclusive Siphon Protection System (S.P.S.) which prevents water from siphoning into the fixture through its own lead wires.
Specifikime teknike
  • Referencë unikecooperlighting-boca-696-in-ground
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-14
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Kati i montuar
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Grenlandë
Guatemalë
Haiti
Honduras
Kanadë
Kosta Rika
Kubë
Meksikë
Nikaragua
Panama
Republika Domenikane
Shtetet e Bashkuara
Xhamaika