Metalux FPanel LED

Metalux FPanel LED

4.9 nga 5 yje4.9(11 vlerësime)

The FPanel LED flat panel series provides premium performance and pleasing aesthetics. The luminaire is optimized for shallow plenum grid ceilings but may also be surface mounted and the 2x2 can be suspension mounted. Developed using the latest generation of solid-state components and electronic driver technologies, these panels are ideal for both new construction and renovation. The panel’s refined visual optics, superior acrylic light guide and integrated grid retention clips provide the features needed for installation, speed and flexibility. The FPanel LED flat panel series is an excellent lighting solution for commercial office spaces, schools, healthcare facilities and retail merchandising areas.

Specifikim
    • Ultra thin less than 2" height fits shallow plenums with room to spare
    • Models from less than 20W and High Lumen models up to 7000 lumens
    • HE models at 136 lumens per watt deliver up to 60% energy savings
    • Stock CCT in 80 CRI @ 3000K, 3500K, 4000K, 5000K and 90 CRI 3000K
    • Easy to install - wire and wire nuts included
    • Superior optics ensure long life, smooth corner to corner illumination
    • UNV 0-10V dimming standard driver with EM options
    • IP5X and CCEA rated version available
    • Pre-Installed Flex version available
Specifikime teknike
  • Referencë unikecooperlighting-fpanel-led
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-12
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Grenlandë
Guatemalë
Haiti
Honduras
Kanadë
Kosta Rika
Kubë
Meksikë
Nikaragua
Panama
Republika Domenikane
Shtetet e Bashkuara
Xhamaika