PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant
PrentaLux 205 Series 3DP Pendant

    PrentaLux 205 Series 3DP Pendant

    Cooper Lighting Solutions introduces a new way to manufacture lighting products using 3D printing technology, which allows for beautiful designs, textures, and shapes that are distinctive and bespoke . PrentaLux means Printed Light. The PrentaLux products are positioned to be used in both hospitality settings as well as when performance lighting is needed, but all crafted within elegant shapes, sizes, colors, and textures. Mixing these different lighting shapes and colors will also generate the best combination of aesthetics that can help define mood, ambiance, and adequate levels of light for every space. The PrentaLux series is the definition of how aesthetics is driven by the designer.

    Specifikim
      • PrentaLux 200’s is a series of decorative products using Signify’s 3D Printing technology with an integral LED light engine
      • Outer shade has 3 texture options, and inner shade has 3 different texture options
      • 16 opaque color options for outer shade and 4 opaque color options for inner shade
      • 8 Light Levels ranging from nominal 1000 to 7000+ lumens
      • Universal Voltage (120-277V)
      • 1% Dimming
      • 3D printed mounting canopy available in disk or conical shape
      • Canopy can be same as outer shade color
      • Silver power cord
      • BAA compliant. RoHs compliant
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 5 Year Warranty
    Specifikime teknike
    • Referencë unikecooperlighting-prentalux-205-series-3dp-pendant
    • Familja e produktevePrentalux
    • Grupi i produkteveDecorative™ 205
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-04-19
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemalë
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika