PrentaLux 206 Series 3DP Pendant
PrentaLux 206 Series 3DP Pendant
PrentaLux 206 Series 3DP Pendant
PrentaLux 206 Series 3DP Pendant
PrentaLux 206 Series 3DP Pendant
PrentaLux 206 Series 3DP Pendant

    PrentaLux 206 Series 3DP Pendant

    PrentaLux, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are the future of performance, decorative lighting - available today.

    Specifikim
      • Smallest integral light engine product within the PrentaLux 200 Series
      • 8 light levels that range from nominal 1000 to 7000+ lumens
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 22 outer shade colors available, 3 inner shade colors available
      • 3 Outer shade textures, and 3 inner shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting Canopy in Disk or Conical shape
      • Declare compliant
      • 5 Year Warranty
    Specifikime teknike
    • Referencë unikecooperlighting-prentalux-206-series-3dp-pendant
    • Familja e produkteveLighting
    • Grupi i produktevePrentaLux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-04-01
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika