PrentaLux 243
PrentaLux 243
PrentaLux 243
PrentaLux 243
PrentaLux 243

    PrentaLux 243

    This series of integral pendants is a stunning blend of elegance and functionality. A wide array of color and texture options gives designers the creative freedom to personalize luminaires to suit their aesthetic preference for any space. Crafted using our additive manufacturing process, these pendants support sustainability by incorporating at least 75% recycled or mass balanced bio-circular materials.

    Specifikim
      • Single shade construction provides a lower cost performance decorative pendant option
      • 3 optical distribution options deliver optimal performance without inner reflector
      • 8 light levels that range from nominal 1000 to 7000 lumens
      • 4 CCTs [2700K, 3000K, 3500K, 4000K], 90 CRI
      • 22 outer shade colors available, 3 inner shade colors available
      • 3 Outer shade textures, and 3 inner shade textures
      • Universal Voltage [120-277V]
      • 1% dimming
      • Mounting Canopy in Disk or Conical shape
      • Declare compliant
      • 5 Year Warranty
    Specifikime teknike
    • Referencë unikecooperlighting-prentalux-243
    • Familja e produkteveLighting
    • Grupi i produktevePrentaLux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-05-28
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Të tjera

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemalë
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika