PrentaLux 311 Water Cooler 3DP Pendant
PrentaLux 311 Water Cooler 3DP Pendant
PrentaLux 311 Water Cooler 3DP Pendant

    PrentaLux 311 Water Cooler 3DP Pendant

    The PrentaLux Water Cooler fixtures provide an artisanal look that is created from recycled water jugs. Removing waste from the world and giving it a purposeful, beautiful new life. All PrentaLux products are created from at least 55% recycled or bio-circular materials to deliver the future of sustainable lighting today.

    Take material out of the waste stream while beautifying your space with the PrentaLux water cooler fixtures.

    Translucency. 3D printed lighting products have options that replicate the illusion of glass allowing the flow of light to change with movement. “The glass is always half-full” -The Optimist

    PrentaLux, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are the future of perfromance, decorative lighting - available today.

    Specifikim
        • Made from recycled water cooler material
        • At least 55% recycled content
        • LED lamp based decorative pendant
        • 2 CCTs [2700K, 3000K], 90 CRI
        • Artisan glass outer shade color and texture
        • Inner diffuser for consistent light distribution
        • 120V
        • Mounting Canopy in Disk or Conical shape
        • Canopy can be same as outer shade color
        • 5 Year Warranty
    Specifikime teknike
    • Referencë unikecooperlighting-prentalux-311-water-cooler-3dp-pendant
    • Familja e produktevePrentalux
    • Grupi i produkteveDecorative™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-07-30
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika