PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant
PrentaLux 401 Series 3DP Pendant

    PrentaLux 401 Series 3DP Pendant

    PrentaLux or Printed Light, the 3D printed lighting brand for Cooper Lighting Solutions is not only at the forefront of innovation for lighting technology, but now a part of the circular economy (Reduce. Reuse. Recycle.) with sustainable and environmentally responsible products. Our products are a part of the social and environmental consciousness to; Choose, better. Build, better. Be, better. Join us.
    Specifikim
      • PrentaLux 400’s is a series of decorative products using Signify’s 3D Printing technology using an A-19 LED lamp base
      • Modern forms available in 18 standard colors, 2 are translucent and 16 opaque
      • 6 modern industrial textures
      • A19 Lamp based, E26 socket: Frosted lamp, Filament lamp, or no lamp (lamp is provided by others), options
      • Voltage is 120V only
      • Black or white power cord
      • 5 year warranty on shade. 1 year warranty on LED lamp
      • BAA compliant. RoHS compliant
      • Sustainably Designed and Made. ISCC Certified
      • LED Lamp, A19 E26 socket based
      • 2 CCTs [2700K filament, 3000K frosted], 90 CRI
      • Mounting Canopy is 3D printed available in Disk or Conical shape
      • Canopy can be same as outer shade color
    Specifikime teknike
    • Referencë unikecooperlighting-prentalux-401-series-3dp-pendant
    • Familja e produktevePrentalux
    • Grupi i produkteveDecorative™
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-05-08
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Varëse
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemalë
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika