Metalux RBG LED Series

Metalux RBG LED Series

The RBG is an elegant 4 inch aperture fixture family designed to please architects, engineers, contractors and designers. Available in three fixed lengths, RBG can be recessed, surface or suspension mounted and strategically placed throughout the space to create pleasing illumination and appealing topology in rows or individual placement. A selectable switch comes standard with three selectable lumen levels and three selectable color temperatures, providing RBG the flexibility to adapt to the changing needs of the space, setting, or environment. Customer applications include open and traditional offices, classrooms, coves, corridors, retail or anywhere stylish lines of light are desired.
Specifikim
    • 4” aperture, 6” grid width providing sleek lines of light
    • 2', 4', and 8' sizes available
    • Simple switch to adjust color on site as desired
    • Simple switch to set lumens and watts as needed for the task
    • Switch tamper cover included
    • High performance efficacy up to 115 lm/W
    • Flexible – recessed, drywall, surface and suspension mount
    • Integrated control available - WaveLinx, LumaWatt Pro, DLVP, SVPD
Specifikime teknike
  • Referencë unikecooperlighting-rbg-led-series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-04-22
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Rajoni i disponueshëm

North America
Grenlandë
Guatemalë
Haiti
Honduras
Kanadë
Kosta Rika
Kubë
Meksikë
Nikaragua
Panama
Republika Domenikane
Shtetet e Bashkuara
Xhamaika