SELRA50 Sure-Lites Architectural Recessed Emergency Light
SELRA50 Sure-Lites Architectural Recessed Emergency Light
SELRA50 Sure-Lites Architectural Recessed Emergency Light
SELRA50 Sure-Lites Architectural Recessed Emergency Light
SELRA50 Sure-Lites Architectural Recessed Emergency Light
SELRA50 Sure-Lites Architectural Recessed Emergency Light

    SELRA50 Sure-Lites Architectural Recessed Emergency Light

    The Sure-Lites SELRA50 series are an aesthetically pleasing recessed ceiling emergency light with adjustable heads that provides up to 50 feet of egress coverage. Provided with both a circular and rectangular trim plate and flush to the ceiling mounting design, the SELRA50 series blends in to ceiling for minimum visual impact and provides 90 minutes of emergency light when AC power fails. Key features includes adjustable heads and a self-diagnostics option that reduces the labor associated with required NFPA testing. It is available with a white finish.
    Specifikim
      • Architectural recessed ceiling install with flush mount design
      • Ships with rectangular and round trim rings
      • Adjustable LED heads provide up to 50 feet of egress coverage
      • White high impact thermoplastic housing and trims
      • Provides 90 minutes of emergency power with loss of AC power
      • Labor savings self-diagnostics option
      • UL 924 damp location listed/NFPA/NEC/OSHA/CEC compliant
      • Universal 120-277 VAC Input
    Specifikime teknike
    • Referencë unikecooperlighting-selra50-sure-lites-architectural-recessed-emergency-light
    • Familja e produkteveEmergency Lighting
    • Grupi i produkteveSure-Lites
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-10
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit