Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series
Sure-Lites ARCEL Edge Lit Exit Series

    Sure-Lites ARCEL Edge Lit Exit Series

    The ARCEL edge lit exit series are an architectural grade surface-mounted and recessed-mounted exit sign solution designed for architectural excellence. The slim aluminum housings are offered with a brushed aluminum finish as standard with white or black finishes as options. Multiple mounting options including pendant and mullion mount solve many architectural problems. Key features include high grade acrylic panels designed for optimum illumination, long-life, energy-efficient green or red LED sources which reduce energy costs and eliminate routine lamp maintenance, a battery back-up version with a no maintenance nickel cadmium battery and standard labor savings self-diagnostics and 90 minutes of emergency run time. The ARCEL series are UL 924 damp location listed and CEC Title 20 certified.
    Specifikim
      • Architectural look blends into the space
      • Aluminum housing available in brushed aluminum, white or black finishes
      • Surface mount square or round mounting canopy option for a customized look
      • Bright, long-life red or green LED source provides uniform illumination
      • High impact, acrylic lens panel with clear, mirrored or white background
      • Field installed chevron directional indicators included
      • UL 924 damp location listed
      • Battery back-up models provide 90 minutes of emergency run time
      • Battery back-up models have self-diagnostics standard
      • Dual voltage input, 120/277 VAC, 60 Hz
    Specifikime teknike
    • Referencë unikecooperlighting-sure-lites-arcel-edge-lit-exit-series
    • Familja e produkteveEmergency Lighting
    • Grupi i produkteveSure-Lites
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-06-10
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • OmniClass Number23-35 47 15
    • OmniClass TitleExit Illuminated Signs

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit