Sure-Lites SELPH100R3
Sure-Lites SELPH100R3
Sure-Lites SELPH100R3

    Sure-Lites SELPH100R3

    The Sure-Lites High Powered Emergency Light SELHP100R3 series is a UL924 code compliant solution designed for commercial and industrial applications to provide up to 100 feet of egress coverage for a minimum of 90 minutes during a power outage. Key features of the series include: a lithium iron phosphate battery capable of providing up to 3 watts of remote capacity, high-impact thermoplastic housing, adjustable, long-life and maintenance free LED heads, as well as self-diagnostics that perform NFPA required monthly and yearly testing, making this series and ideal solution for 7.5 feet to 24 feet or higher mounting heights. The remote capable versions are fully compatible with SRP/SRM/SRPA LED remotes. The universal 120~277 VAC input and universal junction box mounting pattern reduces installation time and cost.
    Specifikim
      • Emergency Egress Coverage of 100 feet
      • Long-life, maintenance free LED source
      • Provides 90 minutes of emergency lighting when power is lost
      • Long-life lithium ion phosphate battery provides up to 3 watts remote capacity
      • Labor savings self-diagnostics option
      • 5-year product warranty
      • Universal 120~277 VAC input and key hole mounting facilitates rapid installation
    Specifikime teknike
    • Referencë unikecooperlighting-sure-lites-selph100r3
    • Familja e produkteveEmergency Lighting
    • Grupi i produkteveSure-Lites
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-02-12
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Emergjenca & Siguria
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit