Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims
Halo RA Baffle Adjustable Recessed LED Trims

    Halo RA Baffle Adjustable Recessed LED Trims

    HALO RA Baffle Adjustable Recessed LED Trims are ideal for aiming light in sloped ceiling, task lighting, or wall washing applications. The adjustable gimbal tilts up to 35° and rotates 360°, so you have full, below-the-ceiling control to aim the light where you want it. These recessed LED trims are a great solution for retrofit, remodel, and new construction applications. Choose between 5 color temperatures, from soft white (2700K) to daylight (5000K), or opt for the dim to-warm setting that mimics the glow of candlelight. The RA recessed LED trim includes selectable lumens, so you can select your preferred brightness depending on your ceiling height.

    Specifikim
      • 4" and 5/6" LED trims for new construction or remodel housings
      • Adjustable gimbal tilts up to 35° and rotates 360° to aim light where it's needed
      • 6-Position Switch: 5-Color Field-SeleCCTable warm white to daylight (2700K, 3000K, 3500K, 4000K, 5000K) + Dim-to-Warm (3000K dims to 1800K)
      • Selectable Lumens: 600/900 lms
      • Phase cut LE/TE dimming down to 5% (120V input) with compatible controls
      • Air-tite, IC-rated, damp rated, and ENERGY STAR® certified
    Specifikime teknike
    • Referencë unikehalo-ra-baffle-adjustable-recessed-led-trims
    • Familja e produkteveLighting
    • Grupi i produkteveHalo LED
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2024-03-27
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectNdriçim - Tavan i montuar
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Rajoni i disponueshëm

    North America
    Grenlandë
    Guatemala
    Haiti
    Honduras
    Kanadë
    Kosta Rika
    Kubë
    Meksikë
    Nikaragua
    Panama
    Republika Domenikane
    Shtetet e Bashkuara
    Xhamaika
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit