Coral Professional Interior Putty
Coral Professional Interior Putty
    Coral

    Coral Professional Interior Putty

    Coral Professional Interior Putty is indicated for leveling masonry surfaces for internal painting.

    Product Category: Economic.

    Specifikim
    • Available sizes and their yields (spreading): Thick Application: 25 kg can - up to 28 m²; 27 kg can (exclusive for North and Northeast regions of Brazil) - up to 30m² Fine Application: 25 kg can - up to 74 m²; 27 kg can (exclusive for North and Northeast regions of Brazil) - up to 80m².

      Application surfaces recommendation: Walls and ceilings.

      Recommended application environments: Interior.

      Dilution: Ready to use.

      Application tools: Steel spatula and / or trowel.

      Drying: To the touch: 30 min. Between coats: 3 hours. Final: 5 hours.

      Coats: 2 to 3 coats applied in thin layers.

    Specifikime teknike
    • Referencë unikeCR-PROF-MASSA-CORRIDA
    • Familja e produktevePaint, Varnishes & Finishes
    • Grupi i produktevePaint Complements & Others
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-02-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBojë
    • Materiali dytësorBojë
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • Emrin UNSPSCFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_64
    • Uniclass 2015 PërshkrimPlasters and renders
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    South America Africa
    Bolivi
    Gambia
    Brazil
    Gana
    Kili
    Paraguaj
    Surinami