Coral Acrylic Sealer
Coral Acrylic Sealer
    Coral

    Coral Acrylic Sealer

    Suitable for new and old walls in renovation, Coral Acrylic Sealer standardizes the various surfaces of masonry sealant because of its power and great grip. 

    It is a black matte primer, dilutable in water with quick drying. With great filling power and opacity it can be applied to internal and external areas and it prepares the surface for the other procedures that your wall may need. A 18L can yields up to 100m² per coat.

    Specifikim
    • Available sizes and their yields: For Plaster: 18 l - 75 to 100 m²; 3,6 l - 15 to 20 m². For Block: 18 l - 60 to 70 m²; 3,6 l - 12 to 14 m².

      Application surface recommendation: Pre-painting.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Dilute up to 15% with drinking water.

      Application tools: Wool roller, application gun and brush. Clean tools with soap and water.

      Drying: To the touch: 30 minutes. Between coats: 4 hours. Final: 5 hours.

      Coats: 1 coat.

    Specifikime teknike
    • Referencë unikeCR-SELADOR-ACR
    • Familja e produktevePaint, Varnishes & Finishes
    • Grupi i produktevePaint Complements & Others
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-05-21
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorBojë
    • Materiali dytësorBojë
    • Projektuar nëBrazil
    • Prodhuar nëBrazil
    Klasifikimi
    • Kategoria BIMobjectMateriale ndërtimi - Bojë, Llakat & Përfundimet
    • IFC classificationObjekt
    • Kodi ETIMEG020100
    • Emri ETIMBuilding - Finishing materials
    • Emrin UNSPSCFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_66_94
    • Uniclass 2015 PërshkrimWater-based acrylic primers
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Rajoni i disponueshëm

    South America Africa
    Bolivi
    Gambia
    Brazil
    Gana
    Kili
    Paraguaj
    Surinami