Bolly 1 XL
Bolly 1 XL
    Cordivari

    Bolly 1 XL

    Bolly 1 XL is a high-performance solution designed for the production and storage of domestic hot water (DHW). Built with durability and efficiency in mind, it features a robust mild steel construction coated with certified Polywarm® for safe, hygienic water contact. Installation is quick and convenient thanks to all connections being aligned on the front and back.

    Equipped with one integrated Polywarm®-coated heat exchanger, the Bolly 1 XL offers excellent thermal performance. It is insulated with your choice of ecological polyurethane hard foam or recyclable NOFIRE® polyester fleece, both offering high thermal insulation and fire resistance (Class B-s2d0).

    The tank is externally finished in durable grey PVC and protected internally with a magnesium anode for extended lifespan. It includes a drain connection for easy water discharge and a mild steel inspection flange with silicone gaskets suitable for potable water and electric heater compatibility.

    Specifikim
    • APPLICATION:
      Production and storage of domestic hot water (DHW).
      All the connections are aligned on the front and on the back for quick and easy installation.

      MATERIAL:
      Mild steel Polywarm® coated (Attestation ACS – SSICA – EN 16421 – WRAS).

      HEAT EXCHANGER:
      N° 1 mild steel Polywarm® coated heat exchanger.

      INSULATION:
      – HARD: High thermal insulation with ecological polyurethane hard foam.
      – SOFT: NOFIRE® polyester fleece 100% made of recyclable material, with high thermal insulation. Fire resistance class B-s2d0 according to EN 13501.

      EXTERNAL LINING:
      Grey PVC.

      CATHODE PROTECTION:
      Magnesium anode.

      DRAIN:
      External confluence through drain connection.

      GASKET- FLANGE PLATE:
      Silicone gaskets suitable for water intended for human consumption (tested according to 98/83/CE); max temperature up to 200°C. Mild steel inspection flange plate with Polywarm® and connection for electric heater.

    Specifikime teknike
    • Referencë unikebolly-1-xl
    • Familja e produkteveIntegrated solar systems
    • Grupi i produkteveCompact solar thermal system
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2025-06-19
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorPVC
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ngrohje solar
    • IFC classificationRezervuar
    • Uniclass 2015 CodePr_60_60_81
    • Uniclass 2015 PërshkrimSolar heat collectors
    • CSI MasterFormat 2014 Code33 16 00
    • CSI MasterFormat 2014 TitleWater Utility Storage Tanks
    • OmniClass Number23-31 29 13
    • OmniClass TitleHot Water Tank Heaters