Software-Defined Access Node (SDAN), 7600 Series  XGS-PON SFU, 4GE, 1-10GE/mGig, no transceiver - 1LAN-SDAN-7691

Software-Defined Access Node (SDAN), 7600 Series XGS-PON SFU, 4GE, 1-10GE/mGig, no transceiver - 1LAN-SDAN-7691

Corning’s low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport..

SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

Applications supported for these 7600 Series products are the following:

1LAN-SDAN-7691: PoE, IPTV, Active Ethernet, XGS-GPON

Feature/Benefits

  • Multiple port configurations
  • Supports both GPON and Active ethernet
  • Easy connections to PoE devices
  • Remote or local power options available
  • Supports multiple PoE types
Specifikim
  • Buttons: Power On/Off 

    LED Indicators: GE1, GE2, GE3, GE4, PON, MG5 

    Mounting/Installation Options: Desk-Mount, In-Wall, Wall-Mount 

    Input Voltage: 100-270 VAC, 50-60 Hz 

    Power: 100-240VAC in, 50/60Hz54VDC, 0.74A max54VDC2.78A max1.85A max

    Optical Network: Pluggable SFP+ cage for 10G Ethernet and XGS-PON 

    Ports: 1 x RJ-45 100/1/2.5/5/10G Base-T interface, 4 x RJ-45 10/100/1000 Base-T interfaces, Battery Failure, Battery Low, Battery On, Battery Missing 

    Alarms: Battery Failure, Battery Low, Battery Missing, Battery On 

    Power Supply: 1 x RJ-45 100/1/2.5/5/10G Base-T interface, 4 x RJ-45 10/100/1000 Base-T interfaces 

    MAC Address: Up to 1024 MAC address entries 

    VLAN: Up to 25 VLAN groups 

    Enterprise LAN: Downstream Flow and port-based Rate Limiting, Downstream pBit and flow-based queue selection, Firewall and WAN, LAN Security, IGMP V2/V3 Snooping with Immediate Leave, MDI/MDIX Auto Sensing and Auto Negotiation, Network Address and Port Translation, Up to 1024 MAC address entries, Up to 25 VLAN groups per port, Up to 256 multicast groups, WAN DHCP Client and LAN DHCP Server 

    GE PoE Ethernet Port: Automatic detection of Power Type and status for Power Priority Management; support legacy power device and LLDP power device, 16 independent PSE channels, 25? sense resistance per channel, Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, GE3 and GE4 capable of 60W across both ports, GE1, GE2 and 10GE capable of 60W PoE across all three ports 

    GPON: DBA support via mode-0 DBRu (piggy-back) reporting, Forward Error Correction (FEC), IPTV traffic filtering (Multicast GEM port), Multiple GEM ports with flexible mapping between TCONTs and Priority queues, pBit based GEM port and upstream Priority queue selection, Registration ID provisioning, Serial number discovery, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Dying Gasp, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Upstream Traffic Management using priority-based or rate-controlled scheduling 

    Layer 2: Automatic MAC address learning, aging and filtering 

    OAM and Management: Webserver for local management, SIP configuration from remote server, ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Remote firmware upgrade 

    Temperature Range, Operation: 0 C to 40 C (32 F to 104 F)

    Relative Humidity, Operation: 10% to 90% (non-condensing) 

    Receiver Sensitivity: -27 dBm 

    Optical Wavelength: 1577 +/- 3 nm Rx, 1270 +/- 10 nm Tx 

    Average Launch Power: -0.5 to +5 dBm

    Height: 44 mm (1.73 in)

    Width: 440 mm (17.32 in)

    Depth: 407 mm (16.02 in)

    Weight: 0.3 kg

    Units per Delivery: 1/1

    Standards: IEEE 802.3at Type 1 and 2, ITU-T G.9801.7 Pluggable SFP+ cage, Plenum-Rated, IEEE 802.1d Ethernet bridging and switching, IEEE 802.3u 100BASE-T Fast Ethernet, TR-69 Communication Bridging, ITU-T G.988 management, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), ITU-T G.9807.1 compliance for XGS-PON, TR-111, IEEE 802.3bt, IEEE 802.1p marking/remarking, DSCP mapping, TR-124, TR-143, IEEE 802.3ab 1000BASE-T Gigabit Ethernet, TR-101 

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, ONT, SDAN, Media Converter

Specifikime teknike
  • Referencë unikecorning-SDAN-7691
  • Familja e produkteveSD-LAN Solutions
  • Grupi i produkteveSoftware-Defined Virtual Application Host (SDVAH)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-12-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara