EDGE8® Housing, 4 Rack Unit, Holds up to 72 EDGE8 Modules or Panels

EDGE8® Housing, 4 Rack Unit, Holds up to 72 EDGE8 Modules or Panels

EDGE8™ solutions are high-density preterminated optical cabling solutions with optimized design for Base-8 fiber applications offering industry-leading connector density. With sufficient connector finger access, there is no need for additional tools enabling faster moves, adds, and changes (MACs).

Features And Benefits

  • Smaller footprint design with Base-8 components in housings
    Greater flexibility with six open slots per tray, for easy deployment of EDGE8™ modules and panels
  • Key identifiers
    EDGE8 printed on housing for easy identification as a Base-8 component
  • Sliding drawer-style hardware with integrated cable routing guides and port identification
    Optimized finger access to connectors combined with industry leading port density
  • Rotatable trunk strain relief parking plates
    Allows for rear cable entry direction, as well as the traditional side cable entry
  • Removable top covers on the 1 U and 2 U housings
    Provides easier access to modules and panels
  • Quick mounting system
    Enables one-person installation and depth adjustment of the housing in the rack
  • High port density with MTP Base-8 system in 4 U housing
    288 LC duplex ports (576 fiber) or 288 MTP ports (2304 fiber)
Specifikim
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Specifikime teknike
  • Referencë unikecorning-edge8-04u
  • Familja e produkteveFiber Optic Hardware
  • Grupi i produkteveEDGE8™ Housings
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2017-01-19
  • Numri i botimit1
  • Gjatësia (inçet)6.97
  • Gjerësia (inçet)17.01
  • Thellësisë (inçet)22.09
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
  • Pesha Net (Lbs)16.5
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara