EDGE™ Solutions Mounting Bracket Accommodates up to 8 Pretium EDGE® Solutions modules and/or panels within a 1 rack unit space

EDGE™ Solutions Mounting Bracket Accommodates up to 8 Pretium EDGE® Solutions modules and/or panels within a 1 rack unit space

When cabinet space within the data center is limited, Corning Cable Sytems offers a range of mounting options to enable installation of Pretium EDGE® Solutions housings into overhead spaces. Brackets are available which allow mounting to existing overhead structures such as wire tray and ladder rack, and are available in both 2- and 4-rack-unit sizes. The 4-rack-unit brackets accomodate the Pretium EDGE Solutions 4U housing or up to four 1U housings, while the 2-rack-unit brackets accomodate up to two 1U housings. The low-profile brackets can be installed simply with only a screwdriver. Overhead installations allow complete racks or cabinets to be removed or relocated during upgrades or moves, adds and changes, and the fiber infrastructure doesn't occupy critical and expensive rack space.

Features And Benefits

  • 96-fiber LC density in a 1U space
    More fibers per rack space than traditional Plug & Play™ System housings

  • Holds 8 Pretium EDGE® modules or panels
    Allows for seamless integration between 10G and 40/100G

  • Universal wired components
    Enable moves, adds and changes without polarity concerns; provide a simple migration path between 2-fiber and parallel optic applications

  • Only 4.2-in deep
    Enables mounting in third-party floor boxes and other space-restricted applications
Specifikim
  • Associated Uses: Data Center, DC, Multitenant Data Center, MTDC

Specifikime teknike
  • Referencë unikecorning-fzb-01u
  • Familja e produkteveFiber Optic Hardware
  • Grupi i produkteveEDGE® Solutions Mounting Bracket
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2012-10-18
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit