Software-Defined Access Node (SDAN), 8000 Series  1 GE, PoE+, AE + GPON support - 1LAN-SDAN-8011
Software-Defined Access Node (SDAN), 8000 Series  1 GE, PoE+, AE + GPON support - 1LAN-SDAN-8011

    Software-Defined Access Node (SDAN), 8000 Series 1 GE, PoE+, AE + GPON support - 1LAN-SDAN-8011

    The low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport.

    SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

    Applications supported for these 8000 Series products are the following:

    1LAN-SDAN-8293: PoE, POTS, IPTV, Active Ethernet, GPON

    1LAN-SDAN-8010: PoE, IPRV, GPON

    Feature/Benefits

    • Multiple port configurations
    • Supports both GPON and Active ethernet
    • Easy connections to PoE devices
    • Remote or local power options available
    • Supports multiple PoE types
    Specifikim
    • Color: Grey 

      LED Indicators: Fiber, Alarm, Status, Reset 

      Mounting/Installation Options: In-Wall, Wall-Mount 

      Input Voltage: 100-240 V AC in, 50/60 Hz Wall Adaptor 

      Power: PSU-6 / Remote Power 54 V DC, 0.74 A max

      Total PoE Power Budget: PoE++ 60w

      Optical Network: GPON/Active Ethernet Configurable 

      Ports: 1x RJ-45 10/100/1000 Base-T 

      Power Supply: 1LAN-SDAN-PWRSUP2 SDAN Power Supply (Wall Plug-in) 

      Downstream Data Rate: GPON: 2.5 Gbps, Active Ethernet: 1 Gbps 

      MAC Address: Up to 1024 MAC address entries 

      Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

      VLAN: Up to 25 VLAN groups 

      Enterprise LAN: Downstream Flow and port-based Rate Limiting, Downstream pBit and flow-based queue selection, Firewall and WAN, LAN Security, MDI/MDIX auto-negotiation, MDI/MDIX auto-sensing, Network Address and Port Translation, Up to 1024 MAC address entries, Up to 25 VLAN groups per port, Up to 256 multicast groups, IGMP V2/V3 Snooping with Immediate Leave, WAN DHCP Client and LAN DHCP Server, 802.1p Marking/Remarking DSCP Mapping, 802.1Q including VLAN Translation, Filtering, Tagging, Stacking (QinQ), IEEE 802.1d Ethernet bridging and switching 

      GE PoE Ethernet Port: PoE++ Functionality, Powers, IP-Phones, IP-Camera, Access Points, and other equipment that can be powered from the Ethernet port, Provides maximum of 60 W power from the 802.3bt capable ethernet port 

      GPON: DBA support via mode-0 DBRu (piggy-back) reporting, Forward Error Correction (FEC), IPTV traffic filtering (Multicast GEM port), Multiple GEM ports with flexible mapping between TCONTs and Priority queues, pBit based GEM port and upstream Priority queue selection, Registration ID provisioning, Serial number discovery, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, Upstream Traffic Management using priority-based or rate-controlled scheduling, Dying Gasp 

      Layer 2: Automatic MAC address learning, aging and filtering 

      OAM and Management: ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Remote firmware upgrade, Webserver for local management, TR-101, TR-111, TR-124, TR-143, ITU-T G.984.4/G.988 Management 

      Temperature Range, Operation: -30 C to 60 C (-22 F to 140 F)

      Relative Humidity, Operation: 10% to 90% (non-condensing) 

      Receiver: Received Optical Power Monitoring 

      Receiver Optical Overload: -8 dBm 

      Receiver Sensitivity: -27 dBm 

      Transceiver Type: On Board SC APC 

      Optical Wavelength: 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx 

      Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

      Average Launch Power: -0.5 to +5 dBm

      Height: 85 mm (3.35 in)

      Width: 72 mm (2.83 in)

      Depth: 30 mm (1.18 in)

      Weight: 0.174 kg

      Units per Delivery: 1/1

      RoHS: Free of hazardous substances according to RoHS 2011/65/EU

      Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, ONT, SDAN, Media Converter

    Specifikime teknike
    • Referencë unikecorning-SDAN-8011
    • Familja e produkteveSD-LAN Solutions
    • Grupi i produkteveSoftware-Defined Access Node (SDAN)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara
    Biblioteka e produkteve BIMobject

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit