Software-Defined Access Node (SDAN), 8200 Series  1P+3GE POE - 1LAN-SDAN-8293

Software-Defined Access Node (SDAN), 8200 Series 1P+3GE POE - 1LAN-SDAN-8293

ONE Software Defined Access Node(SDAN), Micro with Power over Ethernet incorporates a highly scalable integrated networking approach  leveraging Optical Fibers inherent reach and passive nature to deliver advanced network access solutions using the most simplified architecture. SDAN’s are network technology agnostic. SDAN are built using the latest 4th generation processors leveraging the latest advances technology, along with unrivaled hardware acceleration, QoS and efficient power management that meets the bandwidth demands of businesses and backhaul needs of wireless technologies.

Specifikim
  • Design: 48V feed: rear facing, Optical connection: rear or bottom facing 

    LED Indicators: Battery, Power, Fail, LAN Data, Management, Network, POTS 

    Mounting/Installation Options: Desk-Mount, In-Wall, Wall-Mount 

    CATV Interface: RJ-11 Connectors 

    Ports: Two Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports 

    Downstream Data Rate: GPON: 2.5 Gbps, Active Ethernet: 1 Gbps 

    MAC Address: Up to 1024 MAC address entries 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    VLAN: Up to 12 VLAN groups 

    Enterprise LAN: IGMP V2/V3 Snooping with Immediate Leave, Up to 1024 MAC address entries, Up to 12 VLAN groups per port, Up to 256 multicast groups 

    GE PoE Ethernet Port: Two Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, 2-Point Forced Current, 2-Point Forced Voltage, 30W Total PoE power allocated to any combination of ports Eth2 or ETH3, Advanced Power Management: Fast Shutdown of Preselected Ports, Current/Voltage Monitoring 

    GPON: Forward Error Correction (FEC) 

    Layer 2: Automatic MAC address learning, aging and filtering 

    OAM and Management: ACS - CWMP configuration, performance monitoring, diagnostics and software download, automatic rollback, Remote firmware upgrade, SIP configuration from remote server, Webserver for local management 

    Voice: Comfort Noise Generation, 5 REN per line, Loop start, Balanced and unbalanced ringing, CLASS service support: Caller ID, Call Waiting, Call Forwarding, Call Transfer etc., Country specific coefficients and tones, DHCP Client or static IP configuration, DTMF dialing and encoding by RELAY or IN-BAND method, Echo Cancellation, Metallic loop testing, Official Metaswitch and BroadSoft Certifications, Proven interoperability with major soft switch and voice gateway vendors, T.38 and IN-BAND Fax, Voice Activity Detection 

    Temperature Range, Storage: -40 C to 60 C (-40 F to 140 F )

    Relative Humidity, Operation: 5% to 95% (non-condensing) 

    Receiver Sensitivity: -27 dBm 

    Optical Wavelength: 1490 +/- 10 nm Rx, 1310 +/- 20 nm Tx 

    Upstream Data Rate: GPON: 1.25 Gbps, Active Ethernet: 1 Gbps 

    Average Launch Power: -0.5 to +5 dBm

    Height: 25.4 mm (1 in)

    Width: 139 mm (5.47 in)

    Depth: 139 mm (5.47 in)

    Weight: 0.7 kg

    Units per Delivery: 1/1

    Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, ONT, SDAN, Media Converter

Specifikime teknike
  • Referencë unikecorning-SDAN-8293
  • Familja e produkteveSD-LAN Solutions
  • Grupi i produkteveSoftware-Defined Virtual Application Host (SDVAH)
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-12-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëMeksikë
Klasifikimi
  • Kategoria BIMobjectElektronikë - Komunikim

Rajoni i disponueshëm

North America
Shtetet e Bashkuara
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit