Software-Defined Data Plane (SDDP)  48 Port Dual SC PSU, front to back airflow - 1LAN-SDDP-48P
Software-Defined Data Plane (SDDP)  48 Port Dual SC PSU, front to back airflow - 1LAN-SDDP-48P

    Software-Defined Data Plane (SDDP) 48 Port Dual SC PSU, front to back airflow - 1LAN-SDDP-48P

    Software-Defined Data Plane (SDDP)  48 Port Dual SC PSU, front to back airflow

    The SDDP provides high-performance, availability, and network-scaling. It can be deployed as a Top-of-Rack (ToR) switch as well as an Aggregation Switch (AGG) forming a non-blocking data fabric. In addition SDDP options are available supporting PoE and edge access requirements.

    Feature/Benefits

    • Provides high-performance, availability, and network-scaling demands in today’s enterprise
    • Deployed as a Top-of-Rack switch forming a non-blocking data fabric
    • Full line forwarding rate of 1.28 Tbps
    • Port grouping into one 40G port
    Specifikim
    • Airflow and FAN: Front-to-Back or Back-to-Front, 3+1 redundant FAN FRU 

      LED Indicators: Power, Status, Fan, PSU, Link status 

      Mounting/Installation Options: Rack Mount 

      Input Voltage: AC: 100V-240V~, 8-4A, 50Hz-60Hz, DC: 180V~310V 

      Power Supply: 1+1 Redundant 550W AC/DC PSU FRU

      CPU: Rangeley C2558 2.4G 4-Core 

      Ports: 1x 10/100/1000BaseT Out-of-Band-Management Port, 1 x Mini USB serial console port with mini-USB to RJ-45 converter cable, 1 x USB 2.0 host, 48 x 10G SFP+, 6 x 40G QSFP+ 

      Switch ASICS: Broadcom BCM56854 (Trident 2) 

      System Memory: DDR3 8GB with ECC SODIMM 

      Transceivers Supported: CR, CR4, SR, SR4 

      Flash Memory: 16 MBit/s

      Latency: < 0.7 microsecond 

      Packet Buffer Memory: 12 MB 

      Switching Capacity: 1440

      Environmental Conditions

      Temperature Range, Operation: 0 C to 45 C (32 F to 113 F)

      Relative Humidity, Operation: 5% to 95% (non-condensing) 

      Transceiver Type: CR, CR4, SR, SR4 

      Height: 44 mm (1.73 in)

      Width: 440 mm (17.32 in)

      Depth: 407 mm (16.02 in)

      Weight: 9 kg

      Units per Delivery: 1/1

      Standards: CB - Emissions, CCC - Emission, FCC - Emission, RoHS6 

      Associated Uses: Software Defined LAN, SDLAN, Software Defined Network, SDN, Local Area Network, LAN, Fiber to the Edge, FTTE, Optical Switch, Data Plane, Fiber Switch, SFP Switch

    Specifikime teknike
    • Referencë unikecorning-sddp-48p
    • Familja e produkteveSD-LAN Solutions
    • Grupi i produkteveSoftware-Defined Data Plane (SDDP)
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-11-02
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Komunikim

    Rajoni i disponueshëm

    North America
    Shtetet e Bashkuara