MYdens 60-70 T
Cosmogas

MYdens 60-70 T

Gas boiler Product benefits: -Modulation ratio 1÷5 with one heat exchanger: better efficiency and noiseless -Sealed chamber insulation -Compact dimensions -Cascade installations (up to 8 boilers) -0-10 V control for each boiler or for the cascade system
Specifikim
  • MYdens T description: 4-STAR certified efficiency (92/42/CEE) Efficiency at 30% partial load or intermediate: 107% Weighted emissions: CO = 15 p.p.m./NOx = 15 p.p.m. Metal fibre premix burner Patented AISI 316 Ti (Titanium) stainless steel water tube heat exchanger with Radial Variable Circulation (R.V.C.) Turndown ratio 1:20 (for 280), 1:15 (for 210 and 180), 1:10 (140, 115, 100), 1:5 (70 and 60) Total flame modulation Electronic control and HYDROPLUS system IP 20 degree of electrical protection Antifreeze device Sealed chamber and forced draught Natural gas and LP gas operating Patented COSMOMIX air/gas ratio and combustion control Low water flow and low water pressure protection Blocked flue pressure switch Flue back preventer Display back-lightening turns off after 5 minutes of inactivity (low energy) Visualization through display of installation water flow and supply, outdoor, boiler, sanitary circuit (if connected to a water storage tank) temperatures Auto diagnostic of all components and functions PC serial connection for diagnostic Automatic pump unlock system Anti Legionella function (if connected to a water storage tank) Outdoor temperature sensor Water storage tank sensor Heating control according to the outdoor temperature Natural gas to LP gas conversion kit Condensate neutralizer case with siphon Adjustable feet for proper alignment 885IF interface board Range Rated certified heating modulation
Specifikime teknike
  • Referencë unikeMydens-60-70-T
  • Familja e produkteveBoilers for commercial applications
  • Grupi i produkteveHigh efficiency condensing systems
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2018-03-12
  • Numri i botimit2
  • Gjatësia (mm)1180
  • Gjerësia (mm)600
  • Thellësia (mm)945
Të ngjashme
  • Materiali kryesorMetal
  • Materiali dytësorPlastik
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)96
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Kaldaja
  • IFC classificationBojler
  • Kodi ETIMEC000390
  • Emri ETIMBoiling water unit
  • Emrin UNSPSCBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08
  • Uniclass 2015 PërshkrimBoilers

Rajoni i disponueshëm

Europe
Andorrë
Austri
Belgjikë
Bjellorusi
Bosnjë dhe Hercegovinë
Bulgari
Danimarkë
Estoni
Finlandë
Francë
Gërnzi
Gjermani
Gjibraltar
Greqi
Holandë
Hungari
Irlandë
Ishujt Alandë
Ishujt Faroe
Ishulli i Njeriut
Islandë
Itali
Kroacia
Letoni
Lihtenshtajn
Lituani
Luksemburg
Mali i Zi
Maltë
Maqedonia e Veriut
Mbretëria e Bashkuar
Moldovë
Monako
Norvegji
Poloni
Portugali
Qipro
Qyteti i Vatikanit
Republika Çeke
Rumani
Rusi
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër