Heaters Diesel: ARCOTHERM - EC32
Cramo

Heaters Diesel: ARCOTHERM - EC32

INDIRECT OIL HEATERS ≤30KW

The Arcotherm EC32 is an indirect diesel space heater, which means that it allows only clean, fume-free warm air into the space that you need to heat; so it is safe for use in enclosed environments with little ventilation, such as halls, workshops, marquees and more. The EC32 diesel heater is put into position outside the space that is to be heated, and ducting is used to duct the warm air into the space, from the heater. Meanwhile, any fumes produced during the combustion process are expelled outside via the exhaust. The Arcotherm EC32 indirect diesel heater has become very popular in the events and marquee hire industries, as it provides a reliable and effective source of fume-free heat for enclosed. The Arcotherm EC32 is a 28kw indirect diesel space heater with an airflow rate of 1150m³ / hr. With this performance and its high quality components - including an automatic built in oil burner and a Danfoss pump – the EC32 provides a reliable, high-performance heating solution. This heater can also be used in conjunction with 7.6m of ducting, to duct the clean heat from the space heater, into the space, and provide heat to specific areas further away from the heater. is a name that you can rely on; they have an excellent reputation for producing extremely well-made and reliable pieces of heating equipment. The EC32 diesel space heater continues this tradition with its robust hydrocarbon resistant polythene fuel tank, AISI 430 stainless steel combustion chamber, electronic flame control, safety thermostat and electronic control panel. The Arcotherm EC32 indirect diesel space heater is mounted on a set of strong wheels with a handle bar, which allows it to be moved around the area you are heating and placed into position easily. The EC32 heater can also be used in conjunction with a thermostat.

Specifikim
  • Length x Width x Height (mm) - 1215 x 440 x 670

    Max heating power - 32 kW

    Max flow - 1150m³/h


Specifikime teknike
  • Referencë unikeARCOTHERMEC32
  • Familja e produkteveHeaters - Ventilation
  • Grupi i produkteveHeaters Diesel
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-17
  • Numri i botimit1
Lidhje
Klasifikimi
  • Kategoria BIMobjectNdërtim - Të tjera
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe
Norvegji
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit