Lightning Towers: WACKER-NEUSON - LTN6
Cramo

Lightning Towers: WACKER-NEUSON - LTN6

LIGHTNING TOWER <8M 3X150W METAL HALIDE WITH GENERATOR

The trailer-mounted light tower LTN6LV with its own generator is designed for powerful mobile lighting. It is not necessary to ground the system. The four metal halide lamps of the light tower create near-daylight conditions within an extremely wide illumination radius. The adjustable tower can reach a height of 9m and rotates 360 degrees. The low sound levels make the light tower extremely versatile. The unit is ideally suited for illuminating general job sites, concrete pours, road and bridge work, parking lots, and events. An area of approximately 5,393m² is illuminated by four 1,000 Watt metal halide lamps. The lamps are hung individually and are fully adjustable. Electrically adjustable mast height at the touch of a push button. Transport with vertical mast position. The large-capacity fuel tank permits a continuous lighting/run time of up to 73 hours between fills. Three leveling jacks ease the positioning of the unit and improve its stability on uneven terrain and in windy conditions. The highway-ready trailer of the light tower is licensed for road use in Europe and comes with a ball hitch as standard.

Specifikim
  • Length x Width x Height (mm) - 4600 x 1500 x 9000
Specifikime teknike
  • Referencë unikeWACKERNEUSONLTN6
  • Familja e produkteveTemporary Power
  • Grupi i produkteveLightning Towers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-17
  • Numri i botimit1
Lidhje
Klasifikimi
  • Kategoria BIMobjectNdërtim - Power Generation & Light
  • IFC classificationObjekt

Rajoni i disponueshëm

Europe
Norvegji
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit