AM-TX3-100 - AirMedia® Series 3 Connect Adapter

AM-TX3-100 - AirMedia® Series 3 Connect Adapter

The AirMedia® Connect Adapter (AM-TX3-100) enables wireless presentation when paired with a Wi-Fi® network capable AirMedia Series 3 Receiver. Deploy the AM-TX3-100 alongside an AirMedia Series 3 Receiver in conference rooms, huddle rooms, lounges, lobbies, or almost any space to establish a productive meeting environment.

Specifikim
  • Key Features

    • Connects to a personal device using an integrated USB-C® cable
    • Shares content up to 4K30 resolution within seconds of connecting to a personal device
    • Wirelessly pairs with a Wi-Fi® network capable AirMedia Series 3 Receiver (AM-3100-WF or AM-3200-WF)
    • Pair up to (8) AM-TX3-100 Connect Adapters with a single Wi-Fi® network capable AirMedia Series 3 Receiver
    • Includes backlit capacitive touch buttons for convenient content sharing control
    • No software installation required
    Specifikime teknike
    • Referencë unikeam-tx3-100
    • Familja e produkteveAudio Visual Workspace Solutions
    • Grupi i produkteveWireless Presentation Solutions
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2023-03-29
    • Numri i botimit1
    • Gjatësia (inçet)7
    • Gjerësia (inçet)2.95
    • Thellësisë (inçet)66
    Të ngjashme
    • Materiali kryesorMetal
    • Projektuar nëShtetet e Bashkuara
    • Prodhuar nëMeksikë
    • Pesha Net (Lbs)0.2
    Klasifikimi
    • Kategoria BIMobjectElektronikë - Pult komandimi
    • IFC classificationElement elektrik
    • Kodi ETIMEC001634
    • Emri ETIMAudio/video transmitting system
    • Emrin UNSPSCElectrical controls and accessories
    • UNSPSC code391215
    • Uniclass 2015 CodePr_70_75_04
    • Uniclass 2015 PërshkrimAudio, data and visual outlet plates and controllers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment